1.3-Megapixel

​​​​​​​​​​​

HLM150V600CS

Lens selection is one of the most critical elements in CCTV installations. This lens features high-quality imaging and high reliability to ensure state-of-art optical correction. It is ideal for IP cameras that deliver high resolution visual performance for both indoor and outdoor applications. The Day/Night function enables delivery of clear and sharp color images in daylight; and by using the near-IR, these lenses are able to deliver useable black and white images in low illumination.
Lens selection is one of the most critical elements in CCTV installations. This lens features high-quality imaging and high reliability to ensure state-of-art optical correction. It is ideal for IP cameras that deliver high resolution visual performance for both indoor and outdoor applications. The Day/Night function enables delivery of clear and sharp color images in daylight; and by using the near-IR, these lenses are able to deliver useable black and white images in low illumination.

HLM150V500CS

<p>Honeywell HD Lenses are high-quality, reliable and easy-to-install, which are ideal for hotels, hospitals, financial institutions and other low illumination areas such as ports, parking lots and so on. The Day/Night function enables delivery of clear and sharp color images in daylight; and by using the near-IR, these lenses are able to deliver useable black and white images in low illumination.</p>

Honeywell HD Lenses are high-quality, reliable and easy-to-install, which are ideal for hotels, hospitals, financial institutions and other low illumination areas such as ports, parking lots and so on. The Day/Night function enables delivery of clear and sharp color images in daylight; and by using the near-IR, these lenses are able to deliver useable black and white images in low illumination.