1080P Cameras

​​​​​​​​​​​

HICC-2600T

<b>1080P H.264 IP Box Camera  </b><br/><br/>

Featuring 1080P high resolution, H.264 compression format, IPv6 and SNMP support, 32G internal storage, PoE and supporting ONVIF Profile S, the HICC-2600T optimizes surveillance performance for applications that require excellent image clarity and high-definition imaging at minimal bandwidth.
1080P H.264 IP Box Camera

Featuring 1080P high resolution, H.264 compression format, IPv6 and SNMP support, 32G internal storage, PoE and supporting ONVIF Profile S, the HICC-2600T optimizes surveillance performance for applications that require excellent image clarity and high-definition imaging at minimal bandwidth.

HICC-2600TVI

<b>1080P H.264 IP Weather-Proof IR Bullet Camera  </b><br/><br/>

IR beam distance up to 40m with IP66 weather-proof construction. Also featuring 1080P high resolution, H.264 compression format, IPv6 and SNMP support, 32G internal storage, PoE and supporting ONVIF Profile S, the HICC-2600TVI optimizes surveillance performance for applications that require excellent image clarity and high-definition imaging at minimal bandwidth.
1080P H.264 IP Weather-Proof IR Bullet Camera

IR beam distance up to 40m with IP66 weather-proof construction. Also featuring 1080P high resolution, H.264 compression format, IPv6 and SNMP support, 32G internal storage, PoE and supporting ONVIF Profile S, the HICC-2600TVI optimizes surveillance performance for applications that require excellent image clarity and high-definition imaging at minimal bandwidth.

HIDC-2600TV

<b>1080P H.264 IP Fixed Dome Camera  </b><br/><br/>

Featuring 1080P high resolution, H.264 compression format, IPv6 and SNMP support, 32G internal storage, PoE and supporting ONVIF Profile S, the HIDC-2600TV optimizes surveillance performance for applications that require excellent image clarity and high-definition imaging at minimal bandwidth. Ceiling mount bracket is also available.
1080P H.264 IP Fixed Dome Camera

Featuring 1080P high resolution, H.264 compression format, IPv6 and SNMP support, 32G internal storage, PoE and supporting ONVIF Profile S, the HIDC-2600TV optimizes surveillance performance for applications that require excellent image clarity and high-definition imaging at minimal bandwidth. Ceiling mount bracket is also available.

HIDC-2600TVI

<b>720P H.264 IP IR Dome Camera  </b><br/><br/>

IR beam distance up to 20m. Also featuring 1080P high resolution, H.264 compression format, IPv6 and SNMP support, 32G internal storage, PoE and supporting ONVIF Profile S, the HIDC-2600TVI optimizes surveillance performance for applications that require excellent image clarity and high-definition imaging at minimal bandwidth.
720P H.264 IP IR Dome Camera

IR beam distance up to 20m. Also featuring 1080P high resolution, H.264 compression format, IPv6 and SNMP support, 32G internal storage, PoE and supporting ONVIF Profile S, the HIDC-2600TVI optimizes surveillance performance for applications that require excellent image clarity and high-definition imaging at minimal bandwidth.

HIVDC-2600TVI

<b>1080P H.264 IP Vandal-Proof IR Dome Camera </b><br/><br/>

IR beam distance up to 15m with IK10 vandal-proof and IP66 weather-proof construction. Also featuring 1080P high resolution, H.264 compression format, IPv6 and SNMP support, 32G internal storage, PoE and supporting ONVIF Profile S, the HIVDC-2600TVI optimizes surveillance performance for applications that require excellent image clarity and high-definition imaging at minimal bandwidth.
1080P H.264 IP Vandal-Proof IR Dome Camera

IR beam distance up to 15m with IK10 vandal-proof and IP66 weather-proof construction. Also featuring 1080P high resolution, H.264 compression format, IPv6 and SNMP support, 32G internal storage, PoE and supporting ONVIF Profile S, the HIVDC-2600TVI optimizes surveillance performance for applications that require excellent image clarity and high-definition imaging at minimal bandwidth.

HICC-P-2110

<p>Honeywell Pioneer Series HICC-P-2110 network camera combines world-class imaging and camera  technology with the IP networking innovation, providing high-definition images in full HD (1080P), 720P, D1 and SVGA resolutions with real-time frame rate. The HICC-P-2110 adapts to various lighting conditions to ensure high picture quality even in extreme low light conditions.
<p>
This network box camera is equipped with built-in Power over Ethernet (IEEE 802.3af), which allows power to be supplied to the camera using the network, eliminating the need for a separate power supply and reducing the cost of installation. For additional installation flexibility, the HICC-P-2110 can also be powered with 12 VDC.

Honeywell Pioneer Series HICC-P-2110 network camera combines world-class imaging and camera technology with the IP networking innovation, providing high-definition images in full HD (1080P), 720P, D1 and SVGA resolutions with real-time frame rate. The HICC-P-2110 adapts to various lighting conditions to ensure high picture quality even in extreme low light conditions.

This network box camera is equipped with built-in Power over Ethernet (IEEE 802.3af), which allows power to be supplied to the camera using the network, eliminating the need for a separate power supply and reducing the cost of installation. For additional installation flexibility, the HICC-P-2110 can also be powered with 12 VDC.

H2S2P6(X)

<b>equIP® Series S 1080P Indoor Mini Dome IP Cameras</b><br/><br/>

This palm-size indoor mini dome offers high definition 1080P resolution at full frame rate, ideal for discreet installation where space is limited. It is easy-to-install and easy-to-use with advanced features such as ONVIF Profile S, H.264 compression format, 8x digital zoom, 32GB edge storage, PoE.
equIP® Series S 1080P Indoor Mini Dome IP Cameras

This palm-size indoor mini dome offers high definition 1080P resolution at full frame rate, ideal for discreet installation where space is limited. It is easy-to-install and easy-to-use with advanced features such as ONVIF Profile S, H.264 compression format, 8x digital zoom, 32GB edge storage, PoE.

HICC-2500MI

<B>1080P Weather-Proof IR Bullet Camera with MFZ Lens</B><BR>
The 3 – 9mm motorized focus zoom lens (MFZ lens) combines remote auto focus and a zoom module which allows operators to adjust focus and to control zoom in/out via IE browser remotely to save configuration time. With 18 built-in IR LEDs with up to 30m IR visible range, the HICC-2500MI guarantees superb image quality even at zero illumination environments.
1080P Weather-Proof IR Bullet Camera with MFZ Lens
The 3 – 9mm motorized focus zoom lens (MFZ lens) combines remote auto focus and a zoom module which allows operators to adjust focus and to control zoom in/out via IE browser remotely to save configuration time. With 18 built-in IR LEDs with up to 30m IR visible range, the HICC-2500MI guarantees superb image quality even at zero illumination environments.

HIVDC-2500MI

<B>1080P Weather- and Vandal-Proof IR Dome with MFZ Lens</B><BR>
The 3 – 9mm motorized focus zoom lens (MFZ lens) combines remote auto focus and a zoom module which allows operators to adjust focus and to control zoom in/out via IE browser remotely to save configuration time. With 15 built-in IR LEDs with up to 20m IR visible range, the HIVDC-2500MI guarantees superb image quality even at zero illumination environments.
1080P Weather- and Vandal-Proof IR Dome with MFZ Lens
The 3 – 9mm motorized focus zoom lens (MFZ lens) combines remote auto focus and a zoom module which allows operators to adjust focus and to control zoom in/out via IE browser remotely to save configuration time. With 15 built-in IR LEDs with up to 20m IR visible range, the HIVDC-2500MI guarantees superb image quality even at zero illumination environments.