1080P MAXPRO Camera

​​​​​​​​​​​

HIDC-P-2110V

<p>Honeywell Pioneer Series HIDC-P-2110V network camera combines world-class imaging and camera technology with the IP networking innovation, providing high-definition images in full HD (1080P), 720P, D1 and SVGA resolutions with real-time frame rate.

<p>The HIDC-P-2110V integrates the camera and lens in one compact unit for fast and easy installation in any applications. The Vari-focal Auto Iris lens allows the field of view to be adjusted to match different scene requirements.

<p>The HIDC-P-2110V is equipped with built-in Power over Ethernet (IEEE 802.3af), which allows power to be supplied to the camera using the network, eliminating the need for a separate power supply and reducing the cost of installation. For additional installation flexibility, the HIDC-P-2110V can also be powered with 12 VDC.

Honeywell Pioneer Series HIDC-P-2110V network camera combines world-class imaging and camera technology with the IP networking innovation, providing high-definition images in full HD (1080P), 720P, D1 and SVGA resolutions with real-time frame rate.

The HIDC-P-2110V integrates the camera and lens in one compact unit for fast and easy installation in any applications. The Vari-focal Auto Iris lens allows the field of view to be adjusted to match different scene requirements.

The HIDC-P-2110V is equipped with built-in Power over Ethernet (IEEE 802.3af), which allows power to be supplied to the camera using the network, eliminating the need for a separate power supply and reducing the cost of installation. For additional installation flexibility, the HIDC-P-2110V can also be powered with 12 VDC.

HD3HDIH

<b>equIP® Series 1080P TDN IP Dome Camera </b><br>
<br>
The HD3HDIH is a high-definition True Day/Night indoor fixed mini-dome network camera engineered to provide extremely crisp images at minimal bandwidth. It provides 1080p (1920 x 1080) resolution at full frame rate. The compact, one piece design provides fast and easy installation in any application. The camera comes complete with surface and flush mounting options (compatible with a 4S electrical box) and an optional wall/pendant mount kit is available.
equIP® Series 1080P TDN IP Dome Camera

The HD3HDIH is a high-definition True Day/Night indoor fixed mini-dome network camera engineered to provide extremely crisp images at minimal bandwidth. It provides 1080p (1920 x 1080) resolution at full frame rate. The compact, one piece design provides fast and easy installation in any application. The camera comes complete with surface and flush mounting options (compatible with a 4S electrical box) and an optional wall/pendant mount kit is available.

HDZ20HDX / HDZ20HDEX

<b>equIP® Series 1080P 20X Indoor / Outdoor IP PTZ Cameras with Wide Dynamic Range</b><br>
The HDZ PTZ series provides extremely crisp video at 1080p and up to 20x zoom for continuous surveillance in outdoor and indoor applications. Its 360° continuous rotation function and a zoom lens to give you the flexibility to clearly view a target area with desired width and depth. HDZ is also equipped with True Day/Night (TDN) and Wide Dynamic Range (WDR), which is ideal for environments with high contrast and changing light conditions.
equIP® Series 1080P 20X Indoor / Outdoor IP PTZ Cameras with Wide Dynamic Range
The HDZ PTZ series provides extremely crisp video at 1080p and up to 20x zoom for continuous surveillance in outdoor and indoor applications. Its 360° continuous rotation function and a zoom lens to give you the flexibility to clearly view a target area with desired width and depth. HDZ is also equipped with True Day/Night (TDN) and Wide Dynamic Range (WDR), which is ideal for environments with high contrast and changing light conditions.

H2S2P6(X)

<b>equIP® Series S 1080P Indoor Mini Dome IP Cameras</b><br/><br/>

This palm-size indoor mini dome offers high definition 1080P resolution at full frame rate, ideal for discreet installation where space is limited. It is easy-to-install and easy-to-use with advanced features such as ONVIF Profile S, H.264 compression format, 8x digital zoom, 32GB edge storage, PoE.
equIP® Series S 1080P Indoor Mini Dome IP Cameras

This palm-size indoor mini dome offers high definition 1080P resolution at full frame rate, ideal for discreet installation where space is limited. It is easy-to-install and easy-to-use with advanced features such as ONVIF Profile S, H.264 compression format, 8x digital zoom, 32GB edge storage, PoE.