1080P 60fps Cameras

​​​​​​​​​​​

HICC-P-2200X

<b>2M / 1080P 60fps Starlight TDN WDR IP Box Camera</b><br>
The advanced starlight technology is ideal for nighttime surveillance. Instead of black and white images, the HICC-P-2200X delivers color images under poor light conditions (minimum 0.008 lux). Also with 1080P high resolution at 60 frame per second (fps) high frame rate, P-iris, Auto Back Focus, built-in video analytics, True Day/Night, True WDR and Front Light Compensation, the HICC-P-2200X optimizes images that are ideal for dim areas at fast-paced motion such as museums, airports, boarders, traffic monitoring, casinos and so on.
2M / 1080P 60fps Starlight TDN WDR IP Box Camera
The advanced starlight technology is ideal for nighttime surveillance. Instead of black and white images, the HICC-P-2200X delivers color images under poor light conditions (minimum 0.008 lux). Also with 1080P high resolution at 60 frame per second (fps) high frame rate, P-iris, Auto Back Focus, built-in video analytics, True Day/Night, True WDR and Front Light Compensation, the HICC-P-2200X optimizes images that are ideal for dim areas at fast-paced motion such as museums, airports, boarders, traffic monitoring, casinos and so on.

HICC-P-2100X

<b>2M / 1080P 60fps TDN WDR IP Box Camera</b><br>
Featuring 1080P high resolution at 60 frame per second (fps) high frame rate, P-iris, Auto Back Focus, built-in video analytics, True Day/Night, True WDR and Front Light Compensation, the HICC-P-2100X optimizes images that are ideal for advanced fast-paced motion surveillance such as airports, boarders, traffic monitoring, casinos and so on.
2M / 1080P 60fps TDN WDR IP Box Camera
Featuring 1080P high resolution at 60 frame per second (fps) high frame rate, P-iris, Auto Back Focus, built-in video analytics, True Day/Night, True WDR and Front Light Compensation, the HICC-P-2100X optimizes images that are ideal for advanced fast-paced motion surveillance such as airports, boarders, traffic monitoring, casinos and so on.

HICC-P-2100XIRV

<b>2M / 1080P 60fps H.264 TDN WDR IR Bullet Camera</b><br>
Featuring 1080P high resolution at 60 frame per second (fps) high frame rate, P-iris, Remote Auto Zoom and Focus, built-in video analytics, True Day/Night, True WDR, Front Light Compensation and IR beam distance to upto 20m, the HICC-P-2100XIRV optimizes images that are ideal for advanced fast-paced motion surveillance in outdoor areas such as airports, boarders, traffic monitoring, city surveillance and so on.
2M / 1080P 60fps H.264 TDN WDR IR Bullet Camera
Featuring 1080P high resolution at 60 frame per second (fps) high frame rate, P-iris, Remote Auto Zoom and Focus, built-in video analytics, True Day/Night, True WDR, Front Light Compensation and IR beam distance to upto 20m, the HICC-P-2100XIRV optimizes images that are ideal for advanced fast-paced motion surveillance in outdoor areas such as airports, boarders, traffic monitoring, city surveillance and so on.

HIDC-P-2100XV

<b>2M / 1080P 60fps H.264 TDN WDR IP</b><br>
Featuring 1080P high resolution at 60 frame per second (fps) high frame rate, P-iris, Remote Auto Zoom and Focus, built-in video analytics, True Day/Night, True WDR and Front Light Compensation, the HIDC-P-2100XV optimizes images that are ideal for advanced fast-paced motion surveillance in outdoor areas such as airports, boarders, traffic monitoring, city surveillance and so on.
2M / 1080P 60fps H.264 TDN WDR IP
Featuring 1080P high resolution at 60 frame per second (fps) high frame rate, P-iris, Remote Auto Zoom and Focus, built-in video analytics, True Day/Night, True WDR and Front Light Compensation, the HIDC-P-2100XV optimizes images that are ideal for advanced fast-paced motion surveillance in outdoor areas such as airports, boarders, traffic monitoring, city surveillance and so on.

HIDC-P-2100XIRV

<b>2M / 1080P 60fps H.264 TDN WDR IR Dome Camera</b><br>
Featuring 1080P high resolution at 60 frame per second (fps) high frame rate, P-iris, Remote Auto Zoom and Focus, built-in video analytics, True Day/Night, True WDR, Front Light Compensation and IR beam distance to upto 20m, the HIDC-P-2100XIRV optimizes images that are ideal for advanced fast-paced motion surveillance in outdoor areas such as airports, boarders, traffic monitoring, city surveillance and so on.
2M / 1080P 60fps H.264 TDN WDR IR Dome Camera
Featuring 1080P high resolution at 60 frame per second (fps) high frame rate, P-iris, Remote Auto Zoom and Focus, built-in video analytics, True Day/Night, True WDR, Front Light Compensation and IR beam distance to upto 20m, the HIDC-P-2100XIRV optimizes images that are ideal for advanced fast-paced motion surveillance in outdoor areas such as airports, boarders, traffic monitoring, city surveillance and so on.

HIVDC-P-2100XIRV

<b>2M / 1080P 60fps TDN WDR IP IR Vandal-Proof Dome Camera</b><br>
Featuring 1080P high resolution at 60 frame per second (fps) high frame rate, P-iris, Remote Auto Zoom and Focus, built-in video analytics, True Day/Night, True WDR, Front Light Compensation, IR beam distance to upto 20m, the HIVDC-P-2100XIRV vandal-proof camera optimizes images that are ideal for advanced fast-paced motion surveillance in outdoor areas such as airports, boarders, traffic monitoring, city surveillance and so on.
2M / 1080P 60fps TDN WDR IP IR Vandal-Proof Dome Camera
Featuring 1080P high resolution at 60 frame per second (fps) high frame rate, P-iris, Remote Auto Zoom and Focus, built-in video analytics, True Day/Night, True WDR, Front Light Compensation, IR beam distance to upto 20m, the HIVDC-P-2100XIRV vandal-proof camera optimizes images that are ideal for advanced fast-paced motion surveillance in outdoor areas such as airports, boarders, traffic monitoring, city surveillance and so on.