720P PTZ Camera

​​​​​​​​​​​

HISD-1301WE

<b>720P 30x IP PTZ Camera </b><br/><br/>

Featuring 360° continuous rotation, 30x zoom and vari-focal auto-focus lens and 720P resolution, the HISD-1301WE speed dome delivers a full picture of the area under surveillance in optimal width and depth. With an IP66 and IK-10 housing, this speed dome is ideal for indoor or outdoor installations. Other features include H.264 compression format, 32G internal storage, ONVIF Profile S support, electronic image stabilization.
720P 30x IP PTZ Camera

Featuring 360° continuous rotation, 30x zoom and vari-focal auto-focus lens and 720P resolution, the HISD-1301WE speed dome delivers a full picture of the area under surveillance in optimal width and depth. With an IP66 and IK-10 housing, this speed dome is ideal for indoor or outdoor installations. Other features include H.264 compression format, 32G internal storage, ONVIF Profile S support, electronic image stabilization.

HISD-1301WE-IR

<b>720P 30x IP IR PTZ Camera </b><br>
Featuring 360° continuous rotation, 30x zoom and vari-focal auto-focus lens and 720P resolution, the HISD-1301WE-IR speed dome delivers a full picture of the area under surveillance in optimal width and depth. Equipped with 14 IR LEDs which beam up to 100m from the camera to provide useable black and white videos. Other features include H.264 compression format, 32G internal storage, ONVIF Profile S support, electronic image stabilization and IP66 housing.
720P 30x IP IR PTZ Camera
Featuring 360° continuous rotation, 30x zoom and vari-focal auto-focus lens and 720P resolution, the HISD-1301WE-IR speed dome delivers a full picture of the area under surveillance in optimal width and depth. Equipped with 14 IR LEDs which beam up to 100m from the camera to provide useable black and white videos. Other features include H.264 compression format, 32G internal storage, ONVIF Profile S support, electronic image stabilization and IP66 housing.

HIPTZ-1181W 720P 18x IP H.264 All-in-One PTZ Camera

<b>720P 18x IP H.264 All-in-One PTZ Camera </b><br/>
<p>Honeywell HIPTZ-1181W is an IP based  all-in-one PTZ camera that integrates a zoom block camera and an IP66 rated  aluminium pan/tilt head with wide rotation angle into one compact system. It is  an ideal solution for city surveillance, traffic monitoring, borders and other  critical infrastructures. <br /> <br />
  HIPTZ-1181W delivers high definition  720P (1280 x 720P) resolution at up to 25/30 fps. It also supports multiple  simultaneous video streams which can be compressed in H.264 and MJPEG formats.  By applying the H.264 video compression technology, the HIPTZ-1181W streams  high quality images at optimized bandwidth to reduce data volume and save  storage space. <br /> <br />
  Featuring 360°  horizontal rotation and -60° to +45°  tilt range at high speed rate, the HIPTZ-1181W provides a much wider and more  flexible viewing angle than traditional PTZ dome cameras, and is capable to  respond quickly to capture the emergency scene. The 18x zoom lens delivers a  full picture of the area under surveillance in optimal width and depth. <br /> <br />
  With IP66 housing, the HIPTZ-1181W is  ideal for outdoor security and surveillance applications. The built-in wiper,  two-layer shield and thermal-resistant housing guarantee sharp and detailed  images to be captured even under the harshest surroundings. </p>
720P 18x IP H.264 All-in-One PTZ Camera

Honeywell HIPTZ-1181W is an IP based all-in-one PTZ camera that integrates a zoom block camera and an IP66 rated aluminium pan/tilt head with wide rotation angle into one compact system. It is an ideal solution for city surveillance, traffic monitoring, borders and other critical infrastructures.

HIPTZ-1181W delivers high definition 720P (1280 x 720P) resolution at up to 25/30 fps. It also supports multiple simultaneous video streams which can be compressed in H.264 and MJPEG formats. By applying the H.264 video compression technology, the HIPTZ-1181W streams high quality images at optimized bandwidth to reduce data volume and save storage space.

Featuring 360° horizontal rotation and -60° to +45° tilt range at high speed rate, the HIPTZ-1181W provides a much wider and more flexible viewing angle than traditional PTZ dome cameras, and is capable to respond quickly to capture the emergency scene. The 18x zoom lens delivers a full picture of the area under surveillance in optimal width and depth.

With IP66 housing, the HIPTZ-1181W is ideal for outdoor security and surveillance applications. The built-in wiper, two-layer shield and thermal-resistant housing guarantee sharp and detailed images to be captured even under the harshest surroundings.

HIPTZ-1181W-IR 720P 18x IP All-in-one PTZ Camera

<b>720P 18x IP H.264 All-in-One PTZ Camera </b><br/>
<p>Honeywell HIPTZ-1181W-IR is an IP based  all-in-one PTZ camera that integrates a zoom block camera and an IP67 rated  aluminium pan/tilt head with wide rotation angle into one compact system. It is  an ideal solution for city surveillance, traffic monitoring, borders and other  critical infrastructures. <br /><br />
HIPTZ-1181W delivers high definition  720P (1280 x 720) resolution at up to 25/30 fps. It also supports multiple  simultaneous video streams which can be compressed in H.264 and MJPEG formats.  By applying the H.264 video compression technology, the HIPTZ-1181W streams  high quality images at optimized bandwidth to reduce data volume and save  storage space. <br /><br />
Featuring 360°  horizontal rotation and -90° to +40°  tilt range at high speed rate, the HIPTZ-1181W-IR provides a much wider and  more flexible viewing angle than traditional PTZ dome cameras, and is capable  to respond quickly to capture the emergency scene. The 18x zoom lens delivers a  full picture of the area under surveillance in optimal width and depth. <br /><br />
The built-in superlative IR illuminators  are designed for surveillance in low illumination environments. With  outstanding 200-meter IR beam distance, the HIPTZ-1181W-IR guarantees sharp and  clear images to be captured even at long distance. </p>
720P 18x IP H.264 All-in-One PTZ Camera

Honeywell HIPTZ-1181W-IR is an IP based all-in-one PTZ camera that integrates a zoom block camera and an IP67 rated aluminium pan/tilt head with wide rotation angle into one compact system. It is an ideal solution for city surveillance, traffic monitoring, borders and other critical infrastructures.

HIPTZ-1181W delivers high definition 720P (1280 x 720) resolution at up to 25/30 fps. It also supports multiple simultaneous video streams which can be compressed in H.264 and MJPEG formats. By applying the H.264 video compression technology, the HIPTZ-1181W streams high quality images at optimized bandwidth to reduce data volume and save storage space.

Featuring 360° horizontal rotation and -90° to +40° tilt range at high speed rate, the HIPTZ-1181W-IR provides a much wider and more flexible viewing angle than traditional PTZ dome cameras, and is capable to respond quickly to capture the emergency scene. The 18x zoom lens delivers a full picture of the area under surveillance in optimal width and depth.

The built-in superlative IR illuminators are designed for surveillance in low illumination environments. With outstanding 200-meter IR beam distance, the HIPTZ-1181W-IR guarantees sharp and clear images to be captured even at long distance.