ADEMCO

​​​​​​​​​​​

6148

<b>Fixed English Display Keypad </b><br/><br/>
Compact and cost-effective, Honeywell’s 6148 Fixed-English keypad features an easy-to-read, fixed-English LCD that makes operation simple, as well as a. stylish, contemporaty design that seamlessly blends with the rest of the product line.—giving both end-users and dealers more options when cost is a concern.
Fixed English Display Keypad

Compact and cost-effective, Honeywell’s 6148 Fixed-English keypad features an easy-to-read, fixed-English LCD that makes operation simple, as well as a. stylish, contemporaty design that seamlessly blends with the rest of the product line.—giving both end-users and dealers more options when cost is a concern.

6149EX

Honeywell’s 6149EX Fixed-English Keypad is compact in size with a portrait style design to fit more applications and has an attractive white console that blends in perfectly with any décor. The 6149EX features a backlit Fixed English display that shows three-digit zone numbers for higher-end systems and contains a contoured, removable door that conceals soft- touch illuminated keys.<br /><br />

The 6149EX programs and displays exactly like the 6150 keypad, making installation, training and operation simple. There are four, fully programmable function keys that can be customized for quick arming, controlling lights and garage doors and panics to alert fire, police, medical or other emergency response personnel. Colored, self-adhesive labels are included for the function keys.
<Br /><Br />
Honeywell’s 6149EX Fixed-English Keypad is compact in size with a portrait style design to fit more applications and has an attractive white console that blends in perfectly with any décor. The 6149EX features a backlit Fixed English display that shows three-digit zone numbers for higher-end systems and contains a contoured, removable door that conceals soft- touch illuminated keys.

The 6149EX programs and displays exactly like the 6150 keypad, making installation, training and operation simple. There are four, fully programmable function keys that can be customized for quick arming, controlling lights and garage doors and panics to alert fire, police, medical or other emergency response personnel. Colored, self-adhesive labels are included for the function keys.

6165EX

Honeywell’s 6165EX Custom Alpha Keypad is compact in size with a portrait style design to fit more applications and has an attractive white console that blends in perfectly with any décor. The 6165EX features a custom alpha backlit display, where end-users can personalize each zone, making system operation easy. The 6165EX can display three-digit zone numbers for use with higher-end systems and contains a contoured, removable door that conceals soft-touch illuminated keys.<br /><br />

The 6165EX programs and displays exactly like the 6160 keypad, making installation, training and operation simple. There are four, fully programmable function keys that can be customized for quick arming, controlling lights and garage doors and panics to alert fire, police, medical or other emergency response personnel. Colored, self-adhesive labels are included for the function keys. <br />
Honeywell’s 6165EX Custom Alpha Keypad is compact in size with a portrait style design to fit more applications and has an attractive white console that blends in perfectly with any décor. The 6165EX features a custom alpha backlit display, where end-users can personalize each zone, making system operation easy. The 6165EX can display three-digit zone numbers for use with higher-end systems and contains a contoured, removable door that conceals soft-touch illuminated keys.

The 6165EX programs and displays exactly like the 6160 keypad, making installation, training and operation simple. There are four, fully programmable function keys that can be customized for quick arming, controlling lights and garage doors and panics to alert fire, police, medical or other emergency response personnel. Colored, self-adhesive labels are included for the function keys.

6160

The 6160 Deluxe Keypad is easy to install and simple to use. The attractive white console blends with any décor and features a contoured, removable door that conceals illuminated soft-touch keys. The 6160 also features a new larger and brighter 32-character display with easy-to-read plain-English status messages. <br /><br />

The oversized function keys are easily accessed even when the keypad door is closed, and can be programmed for fire, burglary, personal emergencies and other operations. Colored self-adhesive Labels are included.
The 6160 Deluxe Keypad is easy to install and simple to use. The attractive white console blends with any décor and features a contoured, removable door that conceals illuminated soft-touch keys. The 6160 also features a new larger and brighter 32-character display with easy-to-read plain-English status messages.

The oversized function keys are easily accessed even when the keypad door is closed, and can be programmed for fire, burglary, personal emergencies and other operations. Colored self-adhesive Labels are included.