Access Control Sensors

​​​​​​​​​​​

IS320

<b>IS320 Request-to-Exit PIR</b> <br/><br/>
Honeywell’s Request-to-Exit (RTE) sensors offer basic and full-featured models to suit every access control application. The quick-install sensors are extremely flexible, provide a generous amount of wiring room and contain built-in internal “tamper proof” shutters that provide precise target area detection.
IS320 Request-to-Exit PIR

Honeywell’s Request-to-Exit (RTE) sensors offer basic and full-featured models to suit every access control application. The quick-install sensors are extremely flexible, provide a generous amount of wiring room and contain built-in internal “tamper proof” shutters that provide precise target area detection.

IS310

<b>IS310 Request-to-Exit PIR</b> <br/><br/>
Honeywell’s Request-to-Exit (RTE) sensors offer basic and full-featured models to suit every access control application. The quick-install sensors are extremely flexible, provide a generous amount of wiring room and contain built-in internal “tamper proof” shutters that provide precise target area detection.
IS310 Request-to-Exit PIR

Honeywell’s Request-to-Exit (RTE) sensors offer basic and full-featured models to suit every access control application. The quick-install sensors are extremely flexible, provide a generous amount of wiring room and contain built-in internal “tamper proof” shutters that provide precise target area detection.