Box Camera

​​​​​​​​​​​

HCC-290/295

Honeywell introduces the 1/2" Ex-view CCD high resolution color cameraHCC-290/295 with intelligent icore™ DSP, which is developed based on Honeywell’s enriched and professional video surveillance knowledge top roduce outstanding image. Equipped with day/night switch, DNR, BMB™, and WDR functions, this 1/2" CCD camera can be widely used in various video surveillance environments such as airport, highway, sports stadium, and etc. Even in the low illumination environment, Honeywell HCC-290/2951/2" CCD camera captures sharper image with higher quality compared to normal 1/3" CCD camera.
Honeywell introduces the 1/2" Ex-view CCD high resolution color cameraHCC-290/295 with intelligent icore™ DSP, which is developed based on Honeywell’s enriched and professional video surveillance knowledge top roduce outstanding image. Equipped with day/night switch, DNR, BMB™, and WDR functions, this 1/2" CCD camera can be widely used in various video surveillance environments such as airport, highway, sports stadium, and etc. Even in the low illumination environment, Honeywell HCC-290/2951/2" CCD camera captures sharper image with higher quality compared to normal 1/3" CCD camera.

HCC-960/965

<b>650TVL Extra High Resolution Camera</b><br>
The HCC-960/965 are 650TVL extra high resolution box cameras. They are equipped with double scan CCD, WDR, day & night and digital noise reduction (DNR) function, which makes camera perform extremely excellent in low illumination circumstances.<br/><br/>
Wide Dynamic Range (WDR) overcomes natural light limitation, providing clear picture where illumination contrast is very large. Enhanced back light compensation functionality optimizes exposure in various back light conditions. Motion detection and privacy masking provide further protection to surveillance management solution. The camera is ideal for both indoor and outdoor applications.
650TVL Extra High Resolution Camera
The HCC-960/965 are 650TVL extra high resolution box cameras. They are equipped with double scan CCD, WDR, day & night and digital noise reduction (DNR) function, which makes camera perform extremely excellent in low illumination circumstances.

Wide Dynamic Range (WDR) overcomes natural light limitation, providing clear picture where illumination contrast is very large. Enhanced back light compensation functionality optimizes exposure in various back light conditions. Motion detection and privacy masking provide further protection to surveillance management solution. The camera is ideal for both indoor and outdoor applications.

HCD-890/895

<b>High Resolution True Day/Night DNR Color Camera</b><br/>
Honeywell HCD890/895 box cameras adopt Honeywell proprietary superior digital signal processor (DSP)-icore ™, which is developed basing on Honeywell’s enriched and professional video surveillance knowledge to produce outstanding image. The HCD/890, 895 cameras are equipped with true day/night and digital noise reduction function, which make camera performs extremely excellent in low illumination circumstances. Wide dynamic range overcomes natural light limitation, provides clear picture where illumination contrast is very large. <br>
<br>
With great quality hi-resolution video HCD890/895 box cameras are suitable for different occasions including indoor and outdoor.
High Resolution True Day/Night DNR Color Camera
Honeywell HCD890/895 box cameras adopt Honeywell proprietary superior digital signal processor (DSP)-icore ™, which is developed basing on Honeywell’s enriched and professional video surveillance knowledge to produce outstanding image. The HCD/890, 895 cameras are equipped with true day/night and digital noise reduction function, which make camera performs extremely excellent in low illumination circumstances. Wide dynamic range overcomes natural light limitation, provides clear picture where illumination contrast is very large.

With great quality hi-resolution video HCD890/895 box cameras are suitable for different occasions including indoor and outdoor.

HCS-890/895

<b>High Resolution DNR Color Camera</b><br/><br/>
Honeywell HCS890/895 box cameras adopt Honeywell proprietary superior digital signal processor (DSP)-icore ™, which is developed basing on Honeywell’s enriched and professional video surveillance knowledge to produce outstanding image. The HCS/890, 895 cameras are equipped with software day/night and digital noise reduction function, which make camera performs extremely excellent in low illumination circumstances. Wide dynamic range overcomes natural light limitation, provides clear picture where illumination contrast is very large. Enhanced back light compensation functionality optimizes exposure in various back light conditions. Motion detection and privacy masking provides further protection to surveillance management system.
High Resolution DNR Color Camera

Honeywell HCS890/895 box cameras adopt Honeywell proprietary superior digital signal processor (DSP)-icore ™, which is developed basing on Honeywell’s enriched and professional video surveillance knowledge to produce outstanding image. The HCS/890, 895 cameras are equipped with software day/night and digital noise reduction function, which make camera performs extremely excellent in low illumination circumstances. Wide dynamic range overcomes natural light limitation, provides clear picture where illumination contrast is very large. Enhanced back light compensation functionality optimizes exposure in various back light conditions. Motion detection and privacy masking provides further protection to surveillance management system.