Combination Fire/Burglary

​​​​​​​​​​​

VISTA-32FB

Designed to integrate seamlessly with CCTV, access control, and ADEMCO’s full range of fire and burglary components, the VISTA-32FB provides the ultimate protection of life and property. The UL listed Commercial Fire and Burglary Control Platform can control up to two separate partitions independently, and supports up to 32 zones/points using hardwired, wireless and addressable V-PLEX technologies. A diverse line of ADEMCO initiating devices, notification circuits, digital dialers, keypads, RF receivers and relays support this extremely powerful control platform. Advanced technology, combined with simple end-user operation, make the versatile VISTA-32FB the smartest choice for the most demanding applications.
Designed to integrate seamlessly with CCTV, access control, and ADEMCO’s full range of fire and burglary components, the VISTA-32FB provides the ultimate protection of life and property. The UL listed Commercial Fire and Burglary Control Platform can control up to two separate partitions independently, and supports up to 32 zones/points using hardwired, wireless and addressable V-PLEX technologies. A diverse line of ADEMCO initiating devices, notification circuits, digital dialers, keypads, RF receivers and relays support this extremely powerful control platform. Advanced technology, combined with simple end-user operation, make the versatile VISTA-32FB the smartest choice for the most demanding applications.

VISTA-128FBP

<b>Commercial Fire and Partitioned Burglary Alarm Control Panel </b><br/><BR/>
Designed to integrate seamlessly with CCTV, access control, and ADEMCO’s full range of fire and burglary components, the NEW VISTA-128FBP provides the ultimate protection of life and property. The UL listed Commercial Fire and Burglary Control Platform controls up to eight partitions, and supports up to 128 zones/points using hardwired, wireless and V-Plex addressable technologies. A diverse line of ADEMCO initiating devices, notification circuits, digital dialers, keypads, RF receivers and relays are supported by extremely powerful control platform. The VISTA-128FBP has been designed to mount quickly and easily in an attack resistant cabinet, and is available in 12V and 24V models. A revolutionary new feature called Panel Linking allows multiple partitions, panels - even buildings to be armed, disarmed and have status checked from one location.
Commercial Fire and Partitioned Burglary Alarm Control Panel

Designed to integrate seamlessly with CCTV, access control, and ADEMCO’s full range of fire and burglary components, the NEW VISTA-128FBP provides the ultimate protection of life and property. The UL listed Commercial Fire and Burglary Control Platform controls up to eight partitions, and supports up to 128 zones/points using hardwired, wireless and V-Plex addressable technologies. A diverse line of ADEMCO initiating devices, notification circuits, digital dialers, keypads, RF receivers and relays are supported by extremely powerful control platform. The VISTA-128FBP has been designed to mount quickly and easily in an attack resistant cabinet, and is available in 12V and 24V models. A revolutionary new feature called Panel Linking allows multiple partitions, panels - even buildings to be armed, disarmed and have status checked from one location.

VISTA-250FBP

<b>Commercial Fire/Burglary/CCTV and Access Control Platform</b> <br/>
Designed to integrate seamlessly with CCTV, access control and ADEMCO’s full range of fire and burglary components, the new VISTA-250FBP provides the ultimate protection of life and property. The UL listed Commercial Fire and Burglary Control Platform controls up to eight partitions, and supports up to 250 zones/points using hardwired, wireless and V-Plex addressable technologies. A diverse line of ADEMCO initiating devices, notification circuits, digital dialers, keypads, RF receivers and relays are supported by this extremely powerful control platform. The VISTA-250FBP has been designed to mount quickly and easily in an attack resistant cabinet, and is available in 12V and 24V models. A revolutionary new feature called Panel Linking allows multiple partitions, panels - even buildings - to be armed, disarmed and have status checked all from one location.
Commercial Fire/Burglary/CCTV and Access Control Platform
Designed to integrate seamlessly with CCTV, access control and ADEMCO’s full range of fire and burglary components, the new VISTA-250FBP provides the ultimate protection of life and property. The UL listed Commercial Fire and Burglary Control Platform controls up to eight partitions, and supports up to 250 zones/points using hardwired, wireless and V-Plex addressable technologies. A diverse line of ADEMCO initiating devices, notification circuits, digital dialers, keypads, RF receivers and relays are supported by this extremely powerful control platform. The VISTA-250FBP has been designed to mount quickly and easily in an attack resistant cabinet, and is available in 12V and 24V models. A revolutionary new feature called Panel Linking allows multiple partitions, panels - even buildings - to be armed, disarmed and have status checked all from one location.