D1 PTZ Camera

​​​​​​​​​​​

HISD-0371WE

<b>D1 37x IP PTZ Camera</b><br/><br/>

Featuring 360° continuous rotation, 37x zoom and vari-focal auto-focus lens and D1 resolution, the HISD-0371WE speed dome delivers a full picture of the area under surveillance in optimal width and depth. With an IP66 and IK-10 housing, this speed dome is ideal for indoor or outdoor installations. Other features include H.264 compression format, 32G internal storage, ONVIF Profile S support, electronic image stabilization.
D1 37x IP PTZ Camera

Featuring 360° continuous rotation, 37x zoom and vari-focal auto-focus lens and D1 resolution, the HISD-0371WE speed dome delivers a full picture of the area under surveillance in optimal width and depth. With an IP66 and IK-10 housing, this speed dome is ideal for indoor or outdoor installations. Other features include H.264 compression format, 32G internal storage, ONVIF Profile S support, electronic image stabilization.

HISD-0371WE-IR

<b>D1 37x IP IR PTZ Camera </b><br/><br/>

Featuring 360° continuous rotation, 37x zoom and vari-focal auto-focus lens and D1 resolution, the HISD-0371WE-IR speed dome delivers a full picture of the area under surveillance in optimal width and depth. Equipped with 14 IR LEDs which beam up to 100m from the camera to provide useable black and white videos. Other features include H.264 compression format, 32G internal storage, ONVIF Profile S support, electronic image stabilization and IP66 housing.
D1 37x IP IR PTZ Camera

Featuring 360° continuous rotation, 37x zoom and vari-focal auto-focus lens and D1 resolution, the HISD-0371WE-IR speed dome delivers a full picture of the area under surveillance in optimal width and depth. Equipped with 14 IR LEDs which beam up to 100m from the camera to provide useable black and white videos. Other features include H.264 compression format, 32G internal storage, ONVIF Profile S support, electronic image stabilization and IP66 housing.

HIPTZ-0361W

<b>36x IP H.264 All-in-One PTZ Camera </b><br/>
Honeywell HIPTZ-0361W is an IP based all-in-one PTZ camera that integrates a zoom block camera and an IP66 rated aluminium pan/tilt head with wide rotation angle into one compact system. It is an ideal solution for city surveillance, traffic monitoring, borders and other critical infrastructures. <br><br>
Capable of performing 360° horizontal rotation and -60° to +45° tilt range at high speed rate, the HIPTZ-0361W provides a much wider and more flexible viewing angle than traditional PTZ dome cameras. Together with its 36x zoom lens, the HIPTZ-0361W delivers a full picture of the area under surveillance in optimal width and depth. <br><br>
Easy-to-install, the HIPTZ-0361W comes completely assembled that no further reconstruction is required. With intelligent user-friendly design, all cables are hidden inside the housing to ensure smooth and stable rotations at all time. <br><br>
With IP66 housing, the HIPTZ-0361W is ideal for outdoor security and surveillance applications. The built-in wiper, two-layer shield and thermal-resistant housing guarantee sharp and detailed images to be captured even under the harshest surroundings. <br><br>
The HIPTZ-0361W delivers high quality images at full D1 resolution (PAL: 704x576, NTSC: 704x480) at up to 25/30 frames per second. By applying the H.264 video compression technology, the HIPTZ-0361W streams good quality images at optimized bandwidth to reduce data volume and save storage space.
36x IP H.264 All-in-One PTZ Camera
Honeywell HIPTZ-0361W is an IP based all-in-one PTZ camera that integrates a zoom block camera and an IP66 rated aluminium pan/tilt head with wide rotation angle into one compact system. It is an ideal solution for city surveillance, traffic monitoring, borders and other critical infrastructures.

Capable of performing 360° horizontal rotation and -60° to +45° tilt range at high speed rate, the HIPTZ-0361W provides a much wider and more flexible viewing angle than traditional PTZ dome cameras. Together with its 36x zoom lens, the HIPTZ-0361W delivers a full picture of the area under surveillance in optimal width and depth.

Easy-to-install, the HIPTZ-0361W comes completely assembled that no further reconstruction is required. With intelligent user-friendly design, all cables are hidden inside the housing to ensure smooth and stable rotations at all time.

With IP66 housing, the HIPTZ-0361W is ideal for outdoor security and surveillance applications. The built-in wiper, two-layer shield and thermal-resistant housing guarantee sharp and detailed images to be captured even under the harshest surroundings.

The HIPTZ-0361W delivers high quality images at full D1 resolution (PAL: 704x576, NTSC: 704x480) at up to 25/30 frames per second. By applying the H.264 video compression technology, the HIPTZ-0361W streams good quality images at optimized bandwidth to reduce data volume and save storage space.