D1/VGA Cameras

​​​​​​​​​​​

HICC-P-0100E

<b>D1 and SVGA H.264 IP Box Camera</b><br>
<p >Honeywell HICC-P-0100E network camera combines world-class
imaging and camera technology with the IP networking innovation,
providing streaming images in 25/30 frame per second (fps) in D1 and
SVGA resolution. The HICC-P-0100E delivers high quality images, making
it an ideal choice for critical facilities to apply advanced surveillance
standard.</p>
<p >Featuring H.264 high profile compression format, the HICC-P-0100E
saves network bandwidth and storage even for high frame rate recording.</p>
<p>The HICC-P-0100E is equipped with built-in Power over Ethernet (IEEE
802.3af), which allows power to be supplied to the camera using the
network, eliminating the need for a separate power supply and reducing
the cost of installation. For additional installation flexibility, the HICC-P-
0100E can also be powered with DC 12V and AC 24V.</p>
D1 and SVGA H.264 IP Box Camera

Honeywell HICC-P-0100E network camera combines world-class imaging and camera technology with the IP networking innovation, providing streaming images in 25/30 frame per second (fps) in D1 and SVGA resolution. The HICC-P-0100E delivers high quality images, making it an ideal choice for critical facilities to apply advanced surveillance standard.

Featuring H.264 high profile compression format, the HICC-P-0100E saves network bandwidth and storage even for high frame rate recording.

The HICC-P-0100E is equipped with built-in Power over Ethernet (IEEE 802.3af), which allows power to be supplied to the camera using the network, eliminating the need for a separate power supply and reducing the cost of installation. For additional installation flexibility, the HICC-P- 0100E can also be powered with DC 12V and AC 24V.

HIDC-P-0100EV

<b>D1 and SVGA H.264 Vari-Focal IP Fixed Dome</b><br>
<p>Honeywell HIDC-P-0100EV network camera combines world-class
imaging and camera technology with the IP networking innovation,
providing streaming images in 25/30 frame per second (fps) in D1 and
SVGA resolution. The HIDC-P-0100EV delivers high quality images,
making it an ideal choice for critical facilities to apply advanced
surveillance standard.</p>
<p>The HIDC-P-0100EV integrates the camera and lens in one ultracompact
single unit for fast and easy installation. The H.264 high profile
compression format saves network bandwidth and storage. The 3.3–12mm vari-focal lens allows the field of view to be adjusted to match the
scene requirements.</p>
<p >The HIDC-P-0100EV is equipped with built-in Power over Ethernet (IEEE
802.3af), which allows power to be supplied to the camera using the
network, eliminating the need for a separate power supply and reducing
the cost of installation. For additional installation flexibility, the HIDC-P-0100EV can also be powered with DC 12V and AC 24V.</p>
D1 and SVGA H.264 Vari-Focal IP Fixed Dome

Honeywell HIDC-P-0100EV network camera combines world-class imaging and camera technology with the IP networking innovation, providing streaming images in 25/30 frame per second (fps) in D1 and SVGA resolution. The HIDC-P-0100EV delivers high quality images, making it an ideal choice for critical facilities to apply advanced surveillance standard.

The HIDC-P-0100EV integrates the camera and lens in one ultracompact single unit for fast and easy installation. The H.264 high profile compression format saves network bandwidth and storage. The 3.3–12mm vari-focal lens allows the field of view to be adjusted to match the scene requirements.

The HIDC-P-0100EV is equipped with built-in Power over Ethernet (IEEE 802.3af), which allows power to be supplied to the camera using the network, eliminating the need for a separate power supply and reducing the cost of installation. For additional installation flexibility, the HIDC-P-0100EV can also be powered with DC 12V and AC 24V.

HICC-P-0100EIRV

<p><b>D1 and SVGA H.264 Vari-focal IR Network
  Bullet Camera 
  </b><br/><br/>
  Honeywell HICC-P-0100EIRV network camera combines world-class imaging
  and camera technology with the IP networking innovation, providing streaming
  images in 25/30 frame per second (fps) at D1 and SVGA resolution. The HICCP-
  0100EIRV delivers high quality images, making it an ideal choice for critical
  facilities to apply advanced surveillance standard.
  The HICC-P-0100EIRV integrates the camera and lens in one ultra-compact unit
  for fast and easy installation. The H.264 high profile compression format saves
  network bandwidth and storage.
 </p>
<p> The Vari-focal auto iris lens allows the field of view to be adjusted to match the
  scene requirements. At low illumination or complete darkness, the HICC-P-
  0100EIRV uses built-in IR LEDs to provide useable black and white video with a
  viewing range of up to 20m from the camera.  </p>
<p>The HICC-P-0100EIRV is equipped with built-in Power over Ethernet (IEEE
  802.3af), which allows power to be supplied to the camera with IR LEDs using
  the network, eliminating the need for a separate power supply and reducing the
  cost of installation. For additional installation flexibility, the HICC-P-0100EIRV can
  also be powered with DC 12V and AC 24V.</p>

D1 and SVGA H.264 Vari-focal IR Network Bullet Camera

Honeywell HICC-P-0100EIRV network camera combines world-class imaging and camera technology with the IP networking innovation, providing streaming images in 25/30 frame per second (fps) at D1 and SVGA resolution. The HICCP- 0100EIRV delivers high quality images, making it an ideal choice for critical facilities to apply advanced surveillance standard. The HICC-P-0100EIRV integrates the camera and lens in one ultra-compact unit for fast and easy installation. The H.264 high profile compression format saves network bandwidth and storage.

The Vari-focal auto iris lens allows the field of view to be adjusted to match the scene requirements. At low illumination or complete darkness, the HICC-P- 0100EIRV uses built-in IR LEDs to provide useable black and white video with a viewing range of up to 20m from the camera.

The HICC-P-0100EIRV is equipped with built-in Power over Ethernet (IEEE 802.3af), which allows power to be supplied to the camera with IR LEDs using the network, eliminating the need for a separate power supply and reducing the cost of installation. For additional installation flexibility, the HICC-P-0100EIRV can also be powered with DC 12V and AC 24V.

HIDC-P-0100EIRV

<p><b>D1 and SVGA H.264 Vari-focal
IR Network Fixed Dome Camera
  </b><br/><br/>
  Honeywell HIDC-P-0100EIRV network camera combines world-class imaging
and camera technology with the IP networking innovation, providing streaming
images in 25/30 frame per second (fps) in D1 and SVGA resolutions. The HIDCP-
0100EIRV delivers high quality images, making it an ideal choice for critical
facilities to apply advanced surveillance standard.
<p> The HIDC-P-0100EIRV integrates the camera and lens in one ultra-compact
  single unit for fast and easy installation. The 3.3 – 12mm vari-focal lens allows the
  field of view to be adjusted to match the scene requirements.
<p>At low illumination or complete darkness, the HIDC-P-0100EIRV uses 12 built-in
    IR LEDs to provide useable black and white video with a viewing range of up to
    15m from the camera.
<p>The HIDC-P-0100EIRV is equipped with built-in Power over Ethernet (IEEE
      802.3af), which allows power to be supplied to the camera using the network,
      eliminating the need for a separate power supply and reducing the cost of
      installation. For additional installation flexibility, the HIDC-P-0100EIRV can also be
      powered with DC 12V and AC 24V.

D1 and SVGA H.264 Vari-focal IR Network Fixed Dome Camera

Honeywell HIDC-P-0100EIRV network camera combines world-class imaging and camera technology with the IP networking innovation, providing streaming images in 25/30 frame per second (fps) in D1 and SVGA resolutions. The HIDCP- 0100EIRV delivers high quality images, making it an ideal choice for critical facilities to apply advanced surveillance standard.

The HIDC-P-0100EIRV integrates the camera and lens in one ultra-compact single unit for fast and easy installation. The 3.3 – 12mm vari-focal lens allows the field of view to be adjusted to match the scene requirements.

At low illumination or complete darkness, the HIDC-P-0100EIRV uses 12 built-in IR LEDs to provide useable black and white video with a viewing range of up to 15m from the camera.

The HIDC-P-0100EIRV is equipped with built-in Power over Ethernet (IEEE 802.3af), which allows power to be supplied to the camera using the network, eliminating the need for a separate power supply and reducing the cost of installation. For additional installation flexibility, the HIDC-P-0100EIRV can also be powered with DC 12V and AC 24V.

HIVDC-P-0100EIRV

<p><b>D1 and SVGA H.264 IP Vandal-Proof
IR Dome Camera
  </b><br/><br/>
 Honeywell HIVDC-P-0100EIRV network camera combines world-class imaging
and camera technology with the IP networking innovation, providing streaming
images in 25/30 frame per second (fps) in D1 and SVGA resolution. The HIVDCP-
0100EIRV delivers high quality images, making it an ideal choice for critical
facilities to apply advanced surveillance standard.
<p>The HIVDC-P-0100EIRV integrates the camera and lens in one ultra-compact
  vandal-proof unit for fast and easy installation. Featuring H.264 high profile
  compression format, the HIVDC-P-0100EIRV saves network bandwidth and
  storage even for high frame rate recording.
<p>The 3.3 – 12mm vari-focal lens allows the field of view to be adjusted to match
    the scene requirements. At low illumination or complete darkness, the HIVDC-P-
    0100EIRV uses 12 built-in LEDs to provide useable black and white video with a
viewing range of up to 15m from the camera.
<p> The HIVDC-P-0100EIRV is equipped with built-in Power over Ethernet (IEEE
  802.3af), which allows power to be supplied to the camera using the network,
  eliminating the need for a separate power supply and reducing the cost of
  installation. For additional installation flexibility, the HIVDC-P-0100EIRV can also
  be powered with DC 12V and AC 24V.

D1 and SVGA H.264 IP Vandal-Proof IR Dome Camera

Honeywell HIVDC-P-0100EIRV network camera combines world-class imaging and camera technology with the IP networking innovation, providing streaming images in 25/30 frame per second (fps) in D1 and SVGA resolution. The HIVDCP- 0100EIRV delivers high quality images, making it an ideal choice for critical facilities to apply advanced surveillance standard.

The HIVDC-P-0100EIRV integrates the camera and lens in one ultra-compact vandal-proof unit for fast and easy installation. Featuring H.264 high profile compression format, the HIVDC-P-0100EIRV saves network bandwidth and storage even for high frame rate recording.

The 3.3 – 12mm vari-focal lens allows the field of view to be adjusted to match the scene requirements. At low illumination or complete darkness, the HIVDC-P- 0100EIRV uses 12 built-in LEDs to provide useable black and white video with a viewing range of up to 15m from the camera.

The HIVDC-P-0100EIRV is equipped with built-in Power over Ethernet (IEEE 802.3af), which allows power to be supplied to the camera using the network, eliminating the need for a separate power supply and reducing the cost of installation. For additional installation flexibility, the HIVDC-P-0100EIRV can also be powered with DC 12V and AC 24V.