D1/VGA MAXPRO Camera

​​​​​​​​​​​

HIDC-0100

<B>D1/VGA Indoor IP Dome Camera </b><br>

The VENTI Series HIDC-0100 dome camera is a combination of world-class imaging and IP networking technology, providing images in D1 (720x576) resolution with real-time frame rate. It supports dual video streams and multiple compression formats with frame rate up to 30fps for NTSC and 25fps for PAL system.
D1/VGA Indoor IP Dome Camera
The VENTI Series HIDC-0100 dome camera is a combination of world-class imaging and IP networking technology, providing images in D1 (720x576) resolution with real-time frame rate. It supports dual video streams and multiple compression formats with frame rate up to 30fps for NTSC and 25fps for PAL system.

HIDC-P-0100

<b>Megapixel Indoor IP Dome Camera </b><br>

Honeywell Pioneer Series HIDC-P-0100 / HIDC-P-0100V megapixel network cameras combines world-class imaging and camera technology with the IP networking innovation, providing streaming images in 1.3MP, VGA, QVGA resolutions. The 3-D axis gimbal is capable of 300° of pan and 180° of tilt that simplifies mechanical camera adjustments. The Vari-focal Auto Iris lens allows the field of view to be adjusted to suit the scene requirements (HIDC-P-0100V).
Megapixel Indoor IP Dome Camera
Honeywell Pioneer Series HIDC-P-0100 / HIDC-P-0100V megapixel network cameras combines world-class imaging and camera technology with the IP networking innovation, providing streaming images in 1.3MP, VGA, QVGA resolutions. The 3-D axis gimbal is capable of 300° of pan and 180° of tilt that simplifies mechanical camera adjustments. The Vari-focal Auto Iris lens allows the field of view to be adjusted to suit the scene requirements (HIDC-P-0100V).

HIVDC-0105

<b>D1/VGA Weather- & Vandal-Proof IP Dome Camera </b><br>

The VENTI Series HIVDC-0105V weather and vandal proof dome camera is a combination of world-class imaging and IP networking technology, providing images in D1 (720x576) resolution with real-time frame rate. It supports dual video streams and multiple compression formats with frame rate up to 30fps for NTSC and 25fps for PAL system.
D1/VGA Weather- & Vandal-Proof IP Dome Camera
The VENTI Series HIVDC-0105V weather and vandal proof dome camera is a combination of world-class imaging and IP networking technology, providing images in D1 (720x576) resolution with real-time frame rate. It supports dual video streams and multiple compression formats with frame rate up to 30fps for NTSC and 25fps for PAL system.

HIVDC-P-0105V

<b>Megapixel TDN Vandal-Proof IR Network Dome Camera </b><br>

Honeywell Pioneer Series HIVDC-P-0105V megapixel network camera combines world-class imaging and camera technology with the IP networking innovation, providing streaming images in 1.3MP, VGA, QVGA resolutions. When the light level drops too low or even at zero illumination level, the HIVDC-P-0105V uses its 24 built-in IR LEDs to provide useable black and white video with a viewing range of up to 25m from the camera.
Megapixel TDN Vandal-Proof IR Network Dome Camera
Honeywell Pioneer Series HIVDC-P-0105V megapixel network camera combines world-class imaging and camera technology with the IP networking innovation, providing streaming images in 1.3MP, VGA, QVGA resolutions. When the light level drops too low or even at zero illumination level, the HIVDC-P-0105V uses its 24 built-in IR LEDs to provide useable black and white video with a viewing range of up to 25m from the camera.

Acuix IP PTZ

Honeywell’s ACUIX™ IP PTZ dome offers the latest in digital video surveillance. ACUIX IP is the combination of world-class video and leading-edge IP networking technologies to provide streaming MPEG-4 images in 4CIF, 2CIF, and CIF resolutions with rates up to 30 frames per second (25 fps for PAL systems).<br/><br/>
The ACUIX IP PTZ dome offers multiple housings and high-resolution, auto-focus cameras for virtually any application. The color camera is available with an 18X zoom lens with 470 TVL (460 TVL PAL) of resolution. The Wide Dynamic Range (WDR) and True Day/Night (TDN) models feature 18X, 26X and 35X zoom lenses with up to 540 TVL (530 TVL PAL) of resolution. The 35X model also includes electronic stabilization for improved image quality in unstable mounting situations.<br/><br/>
ACUIX IP uses Honeywell technology for camera sabotage detection, field upgradable firmware and backup of all camera settings. Camera sabotage detection notifies the user when a camera has been blinded or vandalized, ensuring the integrity of the video and alerting the user to a live event or system problem disrupting the video stream. Honeywell’s technology also allows users to remotely upload firmware to all domes and permits secure storage of all camera settings such as labels, presets, tours and privacy zones.
Honeywell’s ACUIX™ IP PTZ dome offers the latest in digital video surveillance. ACUIX IP is the combination of world-class video and leading-edge IP networking technologies to provide streaming MPEG-4 images in 4CIF, 2CIF, and CIF resolutions with rates up to 30 frames per second (25 fps for PAL systems).

The ACUIX IP PTZ dome offers multiple housings and high-resolution, auto-focus cameras for virtually any application. The color camera is available with an 18X zoom lens with 470 TVL (460 TVL PAL) of resolution. The Wide Dynamic Range (WDR) and True Day/Night (TDN) models feature 18X, 26X and 35X zoom lenses with up to 540 TVL (530 TVL PAL) of resolution. The 35X model also includes electronic stabilization for improved image quality in unstable mounting situations.

ACUIX IP uses Honeywell technology for camera sabotage detection, field upgradable firmware and backup of all camera settings. Camera sabotage detection notifies the user when a camera has been blinded or vandalized, ensuring the integrity of the video and alerting the user to a live event or system problem disrupting the video stream. Honeywell’s technology also allows users to remotely upload firmware to all domes and permits secure storage of all camera settings such as labels, presets, tours and privacy zones.

HDZ30 / HDZ30X

<b>equIP® Series D1 30X Indoor IP PTZ Cameras with Wide Dynamic Range</b><br>
The HDZ30 PTZ series provides  crisp video at D1 resolution and up to 30x zoom for continuous surveillance in indoor applications. Its 360° continuous rotation function and a zoom lens to give you the flexibility to clearly view a target area with desired width and depth. HDZ is also equipped with True Day/Night (TDN) and Wide Dynamic Range (WDR), which is ideal for environments with high contrast and changing light conditions.
equIP® Series D1 30X Indoor IP PTZ Cameras with Wide Dynamic Range
The HDZ30 PTZ series provides crisp video at D1 resolution and up to 30x zoom for continuous surveillance in indoor applications. Its 360° continuous rotation function and a zoom lens to give you the flexibility to clearly view a target area with desired width and depth. HDZ is also equipped with True Day/Night (TDN) and Wide Dynamic Range (WDR), which is ideal for environments with high contrast and changing light conditions.

HDZ36E / HDZ36EX

<b>equIP® Series D1 36X Outdoor IP PTZ Cameras with Wide Dynamic Range</b><br>
The HDZ36 PTZ series provides  crisp video at D1 resolution and up to 36x zoom for continuous surveillance in outdoor applications. Its 360° continuous rotation function and a zoom lens to give you the flexibility to clearly view a target area with desired width and depth. HDZ is also equipped with True Day/Night (TDN) and Wide Dynamic Range (WDR), which is ideal for environments with high contrast and changing light conditions.
equIP® Series D1 36X Outdoor IP PTZ Cameras with Wide Dynamic Range
The HDZ36 PTZ series provides crisp video at D1 resolution and up to 36x zoom for continuous surveillance in outdoor applications. Its 360° continuous rotation function and a zoom lens to give you the flexibility to clearly view a target area with desired width and depth. HDZ is also equipped with True Day/Night (TDN) and Wide Dynamic Range (WDR), which is ideal for environments with high contrast and changing light conditions.