Decoder

​​​​​​​​​​​

HUS-D1X

<b>1-channel High Definition Network Video Decoder</b><br>
The Honeywell HUS-D1X is an embedded 1-channel high definition network video decoder that supports medium to large scale video monitoring applications. By converting multiple H.264 and MPEG-4 streams into video signals, this network video decoder bridges NVRs, DVRs, encoders and IP cameras to video wall with high definition images to deliver high quality surveillance.
1-channel High Definition Network Video Decoder
The Honeywell HUS-D1X is an embedded 1-channel high definition network video decoder that supports medium to large scale video monitoring applications. By converting multiple H.264 and MPEG-4 streams into video signals, this network video decoder bridges NVRs, DVRs, encoders and IP cameras to video wall with high definition images to deliver high quality surveillance.

HUS-D4X

<b>4-channel High Definition Network Video Decoder</b><br>
The Honeywell HUS-D4X is an embedded 4-channel high definition network video decoder that supports medium to large scale video monitoring applications. By converting multiple H.264 and MPEG-4 streams into video signals, this network video decoder bridges NVRs, DVRs, encoders and IP cameras to video wall with high definition images to deliver high quality surveillance.
4-channel High Definition Network Video Decoder
The Honeywell HUS-D4X is an embedded 4-channel high definition network video decoder that supports medium to large scale video monitoring applications. By converting multiple H.264 and MPEG-4 streams into video signals, this network video decoder bridges NVRs, DVRs, encoders and IP cameras to video wall with high definition images to deliver high quality surveillance.

HUS-D4-E-Pro v4.3

<b>Intelligent Network Video Decoder</b><br>
<br>
Honeywell HUS-D4-E-Pro is an intelligent network video decoder. It enables various IP front end devices to be managed in the same system and displayed on the same video wall. Its high performance supports up to 16 channels at D1 resolution, and full frame rate streams decoding. You can also flexibly configure the HUS-D4-E-Pro to support 1080P / 720P / Megapixel cameras according to different surveillance needs. The HUS-D4-E-Pro is equipped with 4 HDMI outputs. Every HDMI output shows 4 D1 resolution full frame rate videos synchronously. Every channel can be intuitively operated via HUS client PC station or network keyboard.
Intelligent Network Video Decoder

Honeywell HUS-D4-E-Pro is an intelligent network video decoder. It enables various IP front end devices to be managed in the same system and displayed on the same video wall. Its high performance supports up to 16 channels at D1 resolution, and full frame rate streams decoding. You can also flexibly configure the HUS-D4-E-Pro to support 1080P / 720P / Megapixel cameras according to different surveillance needs. The HUS-D4-E-Pro is equipped with 4 HDMI outputs. Every HDMI output shows 4 D1 resolution full frame rate videos synchronously. Every channel can be intuitively operated via HUS client PC station or network keyboard.

HD-NDE-4010

<b>4-Channel Network Decoder</b><br/><br/>
Honeywell introduces HD-NDE-4010 – a new 4-channel real-time network decoder to reinforce the HD series embedded DVR solution. <br/><br/>
When using video surveillance system, video wall is a common solution for viewing; in embedded DVR surveillance system application, video wall viewing system is increasingly vital as the DVR is only capable of delivering local images directly from DVR. <br/><br/>
This new network decoder is an innovative solution for transferring images from DVR to video wall which brings a brand new experience on DVR surveillance operation. Via the network, HD-NDE-4010 is capable of decoding the streams from various Honeywell HD series DVR – HD-DVR-7016, HD-16DVR-C, HD-DVR-1004/1016 and HSVR-04/16. An HD-NDE-4010 supports 4-channel D1 resolution or 16-channel CIF at full frame rate to the video wall, offering an ideal viewing solution for DVR surveillance system and meeting the requirements from medium to large scale applications. <br/><br/>
HD-NDE-4010 network decoder also reinforces the functionality of DVR central management and its display feature which help reduces the installation space required in central surveillance room. Using the HD-NDE-4010 together with the advanced Honeywell Digital Video Central Surveillance (HDCS) management software, DVR streams can be switched smoothly to video wall by PC client. Sequence viewing on video wall is also supported, which eventually will improve overall surveillance efficiency.
4-Channel Network Decoder

Honeywell introduces HD-NDE-4010 – a new 4-channel real-time network decoder to reinforce the HD series embedded DVR solution.

When using video surveillance system, video wall is a common solution for viewing; in embedded DVR surveillance system application, video wall viewing system is increasingly vital as the DVR is only capable of delivering local images directly from DVR.

This new network decoder is an innovative solution for transferring images from DVR to video wall which brings a brand new experience on DVR surveillance operation. Via the network, HD-NDE-4010 is capable of decoding the streams from various Honeywell HD series DVR – HD-DVR-7016, HD-16DVR-C, HD-DVR-1004/1016 and HSVR-04/16. An HD-NDE-4010 supports 4-channel D1 resolution or 16-channel CIF at full frame rate to the video wall, offering an ideal viewing solution for DVR surveillance system and meeting the requirements from medium to large scale applications.

HD-NDE-4010 network decoder also reinforces the functionality of DVR central management and its display feature which help reduces the installation space required in central surveillance room. Using the HD-NDE-4010 together with the advanced Honeywell Digital Video Central Surveillance (HDCS) management software, DVR streams can be switched smoothly to video wall by PC client. Sequence viewing on video wall is also supported, which eventually will improve overall surveillance efficiency.

HD-NDE-1H11/4H11

<b>High Definition Network Video Decoder </b><br/><br/>
Honeywell HD-NDE-1H11/ 4H11 high definition network video decoder supports medium to large scale video monitoring applications. By converting multiple MPEG-4 and H.264 streams into video signals, this network video decoder bridges DVRs, digital video streamers and IP cameras to video wall. <br/><br/>
The HD-NDE-1H11 supports 16 channels @ D1, 8 channels @ 720P, 4 channels @ 1080P video decoding and display; whereas the HD-NDE-4H11 supports 28 channels @ D1, 14 channels @ 720P, 7 channels @ 1080P video decoding and display. <br/><br/>
Operation is simple. This decoder can be configured and controlled easily via the internet and switch the video to different outputs quickly. Featuring 1080P HDMI video output together with VGA and BNC output, the HD-NDE-1H11 / 4H11 enables the most detailed and crisp images to be displayed on 1/1, ¼ , 1/9 or 1/16 split screen display.
High Definition Network Video Decoder

Honeywell HD-NDE-1H11/ 4H11 high definition network video decoder supports medium to large scale video monitoring applications. By converting multiple MPEG-4 and H.264 streams into video signals, this network video decoder bridges DVRs, digital video streamers and IP cameras to video wall.

The HD-NDE-1H11 supports 16 channels @ D1, 8 channels @ 720P, 4 channels @ 1080P video decoding and display; whereas the HD-NDE-4H11 supports 28 channels @ D1, 14 channels @ 720P, 7 channels @ 1080P video decoding and display.

Operation is simple. This decoder can be configured and controlled easily via the internet and switch the video to different outputs quickly. Featuring 1080P HDMI video output together with VGA and BNC output, the HD-NDE-1H11 / 4H11 enables the most detailed and crisp images to be displayed on 1/1, ¼ , 1/9 or 1/16 split screen display.