Embedded DVR

​​​​​​​​​​​

HD-16DVR-D

<b>High Definition and Hard Disk Hot Swappable D1 16 Channel DVR</b><br>
<br>
HD-16DVR-D is a full D1 16-channel DVR with pioneering industrial design, highly reliable quality, superior video image, user-friendly operation interface and unique hot swappable hard disk. It supports up to 16 camera inputs and 4 internal hard drive storage with hot swappable capability for the need of 24x7 surveillance, and full frame of recording at full D1 resolution.
High Definition and Hard Disk Hot Swappable D1 16 Channel DVR

HD-16DVR-D is a full D1 16-channel DVR with pioneering industrial design, highly reliable quality, superior video image, user-friendly operation interface and unique hot swappable hard disk. It supports up to 16 camera inputs and 4 internal hard drive storage with hot swappable capability for the need of 24x7 surveillance, and full frame of recording at full D1 resolution.

HD-DVR-7016

<b>960H 16 Channel Digital Video Recorder</b><br/>
Honeywell HD-DVR-7016 is a premium 16-channel digital video recorder (DVR) designed for medium-scale security and surveillance applications where multi-functional recording, expandable storage capacity and simple operation are required. With 16 camera inputs and 8 internal hard drive storage capacities, the DVR is capable of providing full-framerate recording at 960H resolution for 24/7 surveillance systems. The powerful video playback, search, and export capabilities make the HD-DVR-7016 ideal for medium-scale applications.
960H 16 Channel Digital Video Recorder
Honeywell HD-DVR-7016 is a premium 16-channel digital video recorder (DVR) designed for medium-scale security and surveillance applications where multi-functional recording, expandable storage capacity and simple operation are required. With 16 camera inputs and 8 internal hard drive storage capacities, the DVR is capable of providing full-framerate recording at 960H resolution for 24/7 surveillance systems. The powerful video playback, search, and export capabilities make the HD-DVR-7016 ideal for medium-scale applications.

HDCS

Honeywell Security introduces HDCS – a new multi-DVR central management system for HD series embedded DVR. <br/><br/>
HDCS represents the new generation DVR central management software, connecting multiple devices for video surveillance. Featuring a user-friendly interface, HDCS can be used for device add-on, configuration, status monitoring, alarm, video live view and recording, as well as E-map central management system. By connecting the 4-channel network decoder HD-NDE-4010 to the system, HDCS can switch any stream from DVR to video wall for live monitoring and control PTZ online. <br/><br/>
This intelligent system also features device auto search and configuration functions which enhance efficiency on monitoring. HDCS supports 36 live view windows in one single screen and up to 144 window extension which is ideal for medium to large scale video surveillance system – particularly for analog to digital migration. HDCS efficiently develops a cost-effective and high performance video system by utilizing the network and its advanced functionalities. <br/><br/>
Honeywell Security introduces HDCS – a new multi-DVR central management system for HD series embedded DVR.

HDCS represents the new generation DVR central management software, connecting multiple devices for video surveillance. Featuring a user-friendly interface, HDCS can be used for device add-on, configuration, status monitoring, alarm, video live view and recording, as well as E-map central management system. By connecting the 4-channel network decoder HD-NDE-4010 to the system, HDCS can switch any stream from DVR to video wall for live monitoring and control PTZ online.

This intelligent system also features device auto search and configuration functions which enhance efficiency on monitoring. HDCS supports 36 live view windows in one single screen and up to 144 window extension which is ideal for medium to large scale video surveillance system – particularly for analog to digital migration. HDCS efficiently develops a cost-effective and high performance video system by utilizing the network and its advanced functionalities.

HD-JC-010

<B>Network Joystick Keyboard for NVR / DVR</b><br>
The HD-JC-010 is designed for easy operation for Honeywell's NVR HD-NVR-108/116, and DVR HD-DVR-7016. The joystick is highly convenient for 3D single-handed pan, tilt and zoom control of PTZ cameras. Dedicated hard keys such as recording, playback, call preset position, multi-screen displays, auto tour and pattern via function buttons make the HD-JC-010 very easy-to-use.
Network Joystick Keyboard for NVR / DVR
The HD-JC-010 is designed for easy operation for Honeywell's NVR HD-NVR-108/116, and DVR HD-DVR-7016. The joystick is highly convenient for 3D single-handed pan, tilt and zoom control of PTZ cameras. Dedicated hard keys such as recording, playback, call preset position, multi-screen displays, auto tour and pattern via function buttons make the HD-JC-010 very easy-to-use.