Encoder

​​​​​​​​​​​

HUSS-E2X

<b>2-Channel Digital Video Encoder</b><br>
<br>
Honeywell HUSS-E2X is a dual-core encoding 2-channel digital video encoders. Featuring full D1 real-time main stream and extra stream,  expandable storage capacity and H.264 compression format, this encoder delivers high definition image quality at optimal bandwidth that saves storage space and reduces opeartion costs. Easy to use and operate, the HUSS-E2X encoder allows viewing and storing videos simultaneously. It is an ideal solution for upgrading the existing analog surveillance system to digital platform.
2-Channel Digital Video Encoder

Honeywell HUSS-E2X is a dual-core encoding 2-channel digital video encoders. Featuring full D1 real-time main stream and extra stream, expandable storage capacity and H.264 compression format, this encoder delivers high definition image quality at optimal bandwidth that saves storage space and reduces opeartion costs. Easy to use and operate, the HUSS-E2X encoder allows viewing and storing videos simultaneously. It is an ideal solution for upgrading the existing analog surveillance system to digital platform.

HUSS-E4X

<b>4-Channel Digital Video Encoder</b><br>
<br>
Honeywell HUSS-E4X is a dual-core encoding 4-channel digital video encoders. Featuring full D1 real-time main stream and extra stream,  expandable storage capacity and H.264 compression format, this encoder delivers high definition image quality at optimal bandwidth that saves storage space and reduces opeartion costs. Easy to use and operate, the HUSS-E4X encoder allows viewing and storing videos simultaneously. It is an ideal solution for upgrading the existing analog surveillance system to digital platform.
4-Channel Digital Video Encoder

Honeywell HUSS-E4X is a dual-core encoding 4-channel digital video encoders. Featuring full D1 real-time main stream and extra stream, expandable storage capacity and H.264 compression format, this encoder delivers high definition image quality at optimal bandwidth that saves storage space and reduces opeartion costs. Easy to use and operate, the HUSS-E4X encoder allows viewing and storing videos simultaneously. It is an ideal solution for upgrading the existing analog surveillance system to digital platform.

HUSS-E8X

<b>8-Channel Digital Video Encoder</b><br>
<br>
Honeywell HUSS-E8X is a dual-core encoding 8-channel digital video encoders. Featuring full D1 real-time main stream and extra stream,  expandable storage capacity and H.264 compression format, this encoder delivers high definition image quality at optimal bandwidth that saves storage space and reduces opeartion costs. Easy to use and operate, the HUSS-E8X encoder allows viewing and storing videos simultaneously. It is an ideal solution for upgrading the existing analog surveillance system to digital platform.
8-Channel Digital Video Encoder

Honeywell HUSS-E8X is a dual-core encoding 8-channel digital video encoders. Featuring full D1 real-time main stream and extra stream, expandable storage capacity and H.264 compression format, this encoder delivers high definition image quality at optimal bandwidth that saves storage space and reduces opeartion costs. Easy to use and operate, the HUSS-E8X encoder allows viewing and storing videos simultaneously. It is an ideal solution for upgrading the existing analog surveillance system to digital platform.

HVAE-0100

<b>1-Channel 4CIF Resolution Video Analytics Encoder</b><br>
Designed for advanced security and surveillance applications, Honeywell HVAE-0100 is an intelligent video analytics encoder that accurately detects, tracks and analyzes moving or stationary objects in a real-time manner while suppressing unwanted alarms from spurious sources in the image. It is used in conjunction with Honeywell Smart IP Surveillance Platform HUS (Honeywell Universal Surveillance) to share analyzed videos with other back-end devices in this powerful system, providing a more enhanced security and surveillance solution.
1-Channel 4CIF Resolution Video Analytics Encoder
Designed for advanced security and surveillance applications, Honeywell HVAE-0100 is an intelligent video analytics encoder that accurately detects, tracks and analyzes moving or stationary objects in a real-time manner while suppressing unwanted alarms from spurious sources in the image. It is used in conjunction with Honeywell Smart IP Surveillance Platform HUS (Honeywell Universal Surveillance) to share analyzed videos with other back-end devices in this powerful system, providing a more enhanced security and surveillance solution.

HVAE-0400

<b>4-Channel 4CIF Resolution Video Analytics Encoder</b><br>
Designed for advanced security and surveillance applications, Honeywell HVAE-0400 is an intelligent video analytics encoder that accurately detects, tracks and analyzes moving or stationary objects in a real-time manner while suppressing unwanted alarms from spurious sources in the image. It is used in conjunction with Honeywell Smart IP Surveillance Platform HUS (Honeywell Universal Surveillance) to share analyzed videos with other back-end devices in this powerful system, providing a more enhanced security and surveillance solution.
4-Channel 4CIF Resolution Video Analytics Encoder
Designed for advanced security and surveillance applications, Honeywell HVAE-0400 is an intelligent video analytics encoder that accurately detects, tracks and analyzes moving or stationary objects in a real-time manner while suppressing unwanted alarms from spurious sources in the image. It is used in conjunction with Honeywell Smart IP Surveillance Platform HUS (Honeywell Universal Surveillance) to share analyzed videos with other back-end devices in this powerful system, providing a more enhanced security and surveillance solution.

HUSS-E4V

<B>4-Channel Dual D1 Video Encoder</B><br>
The HUSS-E4V is the ideal solution for analog to IP transition. By using this D1 encoder, analog cameras can be used in HUS, Honeywell Universal Surveillance IP Platform, to develop a high performance hybrid video solution. Its H.264 compression format feature enables significant bandwidth and storage space saving with good image quality.
4-Channel Dual D1 Video Encoder
The HUSS-E4V is the ideal solution for analog to IP transition. By using this D1 encoder, analog cameras can be used in HUS, Honeywell Universal Surveillance IP Platform, to develop a high performance hybrid video solution. Its H.264 compression format feature enables significant bandwidth and storage space saving with good image quality.