Expansion

​​​​​​​​​​​

4101SN

The ADEMCO 4101SN V-PlexTM Single Output Relay Module is an accessory for use with ADEMCO control panels that support serial number addressable polling loop output devices.
The ADEMCO 4101SN V-PlexTM Single Output Relay Module is an accessory for use with ADEMCO control panels that support serial number addressable polling loop output devices.

4190SN

<b>Two-Zone Remote Point Module</b> <br />
The ADEMCO 4190SN addressable V-PlexTM module is a two-zone expander which allows use of the available expansion zones provided by ADEMCO controls that support V-Plex devices. <br /><br />
•&nbsp; Serial mode programmable <br />
•&nbsp; Left Zone - EOLR supervised, open or closed circuit sensors<br /> 
•&nbsp; Right Zone - unsupervised, closed circuit sensors <br />
•&nbsp; UL listed for fire and burglary installations
Two-Zone Remote Point Module
The ADEMCO 4190SN addressable V-PlexTM module is a two-zone expander which allows use of the available expansion zones provided by ADEMCO controls that support V-Plex devices.

•  Serial mode programmable
•  Left Zone - EOLR supervised, open or closed circuit sensors
•  Right Zone - unsupervised, closed circuit sensors
•  UL listed for fire and burglary installations

4204

<b>Intelligent Relay Board</b> <br />
When your installation requirements call for additional relay outputs, the 4204 is your answer. The 4204 Intelligent Relay Board adds relays which are connected to the Control/Communicator via the control’s console wiring. The relay outputs are programmed by the appropriate control for a variety of functions. <br />
The 4204 is ideal for applications that require additional sounding devices, strobe lights or other devices that need or desire to be controlled by the control panel. <br />
The 4204 is housed in a white plastic case for wall mounting and can be mounted in a Universal Can. If the 4204 is remotely mounted, there are provisions to tamper protect the cover, and the unit so that it cannot be disconnected from the console wiring without detection be the control.<br />
Intelligent Relay Board
When your installation requirements call for additional relay outputs, the 4204 is your answer. The 4204 Intelligent Relay Board adds relays which are connected to the Control/Communicator via the control’s console wiring. The relay outputs are programmed by the appropriate control for a variety of functions.
The 4204 is ideal for applications that require additional sounding devices, strobe lights or other devices that need or desire to be controlled by the control panel.
The 4204 is housed in a white plastic case for wall mounting and can be mounted in a Universal Can. If the 4204 is remotely mounted, there are provisions to tamper protect the cover, and the unit so that it cannot be disconnected from the console wiring without detection be the control.

4204CF

<b>Supervised Notification Appliance Module </b><br/><br/>
The 4204CF provides two programmable, on-board, styled B on selected panels supervised notification appliance outputs; applications include supervised bells, strobes, sirens or interface to other equipment
Supervised Notification Appliance Module

The 4204CF provides two programmable, on-board, styled B on selected panels supervised notification appliance outputs; applications include supervised bells, strobes, sirens or interface to other equipment

4208SN

<b>Serialized Eight Zone Remote Point Module </b><br/><br/>
The 4208SN Remote Point Module (RPM) is an eight-zone expander that allows the use of available expansion zones on ADEMCO controls that support V-Plex polling loop devices.
Serialized Eight Zone Remote Point Module

The 4208SN Remote Point Module (RPM) is an eight-zone expander that allows the use of available expansion zones on ADEMCO controls that support V-Plex polling loop devices.

4208SNF

<b>Addressable Universal Expander Module </b><br/><br/>
The ADEMCO 4208SNF Remote Point Module (RPM) is a UL listed 8 zone expander that provides (6) class B and (2) class A expansions zones to any VISTA Fire/Burg control panel that supports serial V-Plex polling loop devices.
Addressable Universal Expander Module

The ADEMCO 4208SNF Remote Point Module (RPM) is a UL listed 8 zone expander that provides (6) class B and (2) class A expansions zones to any VISTA Fire/Burg control panel that supports serial V-Plex polling loop devices.

4219

<b>Wired Zone Expander</b> <br />
•&nbsp; Adds up to 8 end-of-line supervised zones <br />
•&nbsp; Connection made to the control’s console wires <br />
•&nbsp; Supported on VISTA-20HW
Wired Zone Expander
•  Adds up to 8 end-of-line supervised zones
•  Connection made to the control’s console wires
•  Supported on VISTA-20HW

4229

<b>Wired Zone Expander / Relay Board</b><br /> 
•&nbsp;	Provides 8 end-of-line supervised zones and 2 on-board programmable form C relays <br /> 
•&nbsp;	Connection made to the control’s console wires <br /> 
•&nbsp;	Supported on VISTA-20HW<br />
Wired Zone Expander / Relay Board
•  Provides 8 end-of-line supervised zones and 2 on-board programmable form C relays
•  Connection made to the control’s console wires
•  Supported on VISTA-20HW

4297

<b>Isolation / Extender Module </b><br/><br>

The 4297 V-Plex Loop Isolation/Extender Module offers dual benefits for commercial applications. As an isolation module, the 4297 allows installers to group selected zones on one loop. For example, fire and burglary zones may be grouped separately; essentially isolating one from another. This isolation feature prevents failure in one loop from compromising the integrity of any other loop. The 4297 Module also gives installers the flexibility to extend system-wide wiring capability, from approximately 4000 ft to 8000 ft., without the added expense of additional hardware or control panels.
Isolation / Extender Module

The 4297 V-Plex Loop Isolation/Extender Module offers dual benefits for commercial applications. As an isolation module, the 4297 allows installers to group selected zones on one loop. For example, fire and burglary zones may be grouped separately; essentially isolating one from another. This isolation feature prevents failure in one loop from compromising the integrity of any other loop. The 4297 Module also gives installers the flexibility to extend system-wide wiring capability, from approximately 4000 ft to 8000 ft., without the added expense of additional hardware or control panels.