Glass Break Detector

​​​​​​​​​​​

5853

<b>Wireless Glassbreak Detector </b><br/>
Honeywell’s 5853 Wireless Glassbreak Detector offers uncompromised performance and unmatched false alarm immunity. The FlexCoreTM signal processor utilizes an Application Specific Integrated Circuit (ASIC) - processing sound data in parallel rather than sequentially. This permits sound frequency, duration and amplitude to be analyzed 50% faster to minimize false alarms while maintaining the highest possible level of detection.<br/>
The 5853 can be mounted on any wall or ceiling within a 25’ range, with no minimum range limitation. The LEDs indicate test mode, alarms and trouble conditions. It is compatible with all 5800 series wireless devices.
Wireless Glassbreak Detector
Honeywell’s 5853 Wireless Glassbreak Detector offers uncompromised performance and unmatched false alarm immunity. The FlexCoreTM signal processor utilizes an Application Specific Integrated Circuit (ASIC) - processing sound data in parallel rather than sequentially. This permits sound frequency, duration and amplitude to be analyzed 50% faster to minimize false alarms while maintaining the highest possible level of detection.
The 5853 can be mounted on any wall or ceiling within a 25’ range, with no minimum range limitation. The LEDs indicate test mode, alarms and trouble conditions. It is compatible with all 5800 series wireless devices.

FG-1625/T

<b>FG-1625 Glassbreak Detector</b> <br/>
The new FG-1625 Glassbreak Detector uses the latest technology to provide faster response and increased false alarm immunity. The FG-1625 is specifically designed to allow fast, easy installation, while the adjustable sensitivity settings can compensate for the acoustics of any room. Optimum operation can be quickly verified using the FG-701 Glassbreak Simulator
FG-1625 Glassbreak Detector
The new FG-1625 Glassbreak Detector uses the latest technology to provide faster response and increased false alarm immunity. The FG-1625 is specifically designed to allow fast, easy installation, while the adjustable sensitivity settings can compensate for the acoustics of any room. Optimum operation can be quickly verified using the FG-701 Glassbreak Simulator

FG701

<b>Glassbreak Simulator </b>
Glassbreak Simulator

FG730

<b>FG-730 Glassbreak Detector </b><br/>
IntelliSense’s FlexGuard® FG-730 incorporates the most reliable, field-proven technology available - setting the industry standard in glassbreak detectors.
FG-730 Glassbreak Detector
IntelliSense’s FlexGuard® FG-730 incorporates the most reliable, field-proven technology available - setting the industry standard in glassbreak detectors.