HUS Cameras

​​​​​​​​​​​

1080P Cameras

These cameras deliver high-definition images in 1080P (1920x1080) resolution at up to 30 frames per second. Together with high illumination sensitivity and superior color reproduction, these network cameras allow users to build a high performance and cost effective IP surveillance easily. All Honeywell IP box cameras support the ONVIF specification for interoperability between network video products.
These cameras deliver high-definition images in 1080P (1920x1080) resolution at up to 30 frames per second. Together with high illumination sensitivity and superior color reproduction, these network cameras allow users to build a high performance and cost effective IP surveillance easily. All Honeywell IP box cameras support the ONVIF specification for interoperability between network video products.

720P/1.3M Cameras

These IP box cameras deliver high-definition images in 720P (1280x720) or 1.3M (1280 x 960) resolution at 30 frames per second. Together with high illumination sensitivity and superior color reproduction, Honeywell 720P / 1.3M IP box cameras allow users to build an ultra high image quality and cost-effective IP surveillance system easily. All Honeywell IP box cameras support the ONVIF specification for interoperability between network video products.
These IP box cameras deliver high-definition images in 720P (1280x720) or 1.3M (1280 x 960) resolution at 30 frames per second. Together with high illumination sensitivity and superior color reproduction, Honeywell 720P / 1.3M IP box cameras allow users to build an ultra high image quality and cost-effective IP surveillance system easily. All Honeywell IP box cameras support the ONVIF specification for interoperability between network video products.

D1/VGA Cameras

Honeywell D1/VGA IP box camera series is a combination of world-class imaging and IP networking technology, providing images in D1 (720x576) resolution with real-time frame rate. All Honeywell IP box cameras support the ONVIF specification for interoperability between network video products.
Honeywell D1/VGA IP box camera series is a combination of world-class imaging and IP networking technology, providing images in D1 (720x576) resolution with real-time frame rate. All Honeywell IP box cameras support the ONVIF specification for interoperability between network video products.

PTZ Cameras

Honeywell's IP PTZ camera series complies the latest camera technologies with resolutions ranging from 1080P, 720P, 1.3 Megapixel and D1. Each Honeywell IP PTZ camera is capable of monitoring a wide area with 360° continuous rotation and 36x to 18x zoom lens to give you high flexibility to view different width and depth of target location. Each IP PTZ camera utilizes H.264 compression format to deliver excellent picture clarity at minimal bandwidth. All Honeywell IP PTZ cameras support the ONVIF specification for interoperability between network video products.
Honeywell's IP PTZ camera series complies the latest camera technologies with resolutions ranging from 1080P, 720P, 1.3 Megapixel and D1. Each Honeywell IP PTZ camera is capable of monitoring a wide area with 360° continuous rotation and 36x to 18x zoom lens to give you high flexibility to view different width and depth of target location. Each IP PTZ camera utilizes H.264 compression format to deliver excellent picture clarity at minimal bandwidth. All Honeywell IP PTZ cameras support the ONVIF specification for interoperability between network video products.

Housing

Honeywell offers world-class lenses for both indoor and outdoor performance.
Honeywell offers world-class lenses for both indoor and outdoor performance.