IP Explosion-Proof Cameras

​​​​​​​​​​​

HEICC-2301T

<b>1080P High Definition TDN IP Explosion-Proof Camera </b><br>
Honeywell HEICC-2301T is an IP ONVIF explosion-proof fixed camera featuring superior 1080P high definition image quality and True Day/Night functions. Complied with international explosion protected equipment standards ATEX*, and rated IP68 waterproof standard, this advanced IP camera is designed for installation in potentially explosive atmospheres, such as petrochemical fields, oil refineries, LNG facilities and so forth.
1080P High Definition TDN IP Explosion-Proof Camera
Honeywell HEICC-2301T is an IP ONVIF explosion-proof fixed camera featuring superior 1080P high definition image quality and True Day/Night functions. Complied with international explosion protected equipment standards ATEX*, and rated IP68 waterproof standard, this advanced IP camera is designed for installation in potentially explosive atmospheres, such as petrochemical fields, oil refineries, LNG facilities and so forth.

HEIPTZ-2201W-IR

<b>1080P 20x TDN WDR Explosion-Proof PTZ with IR Illuminator</b><br>
Honeywell HEIPTZ-2201W-IR is an IP ONVIF explosion-proof PTZ camera featuring superior 1080P high definition image quality, 20x zoom, WDR, TDN, and ATEX certified construction. With 80-meter IR distance, the IR illuminator of the HEIPTZ-2201W-IR is assembled for providing clear images for surveillance in dim environments and at complete darkness. This advanced IP camera is designed for installation in potentially explosive atmospheres in both indoor and outdoor environments, such as petrochemical fields, oil refineries, LNG facilities and so forth.
1080P 20x TDN WDR Explosion-Proof PTZ with IR Illuminator
Honeywell HEIPTZ-2201W-IR is an IP ONVIF explosion-proof PTZ camera featuring superior 1080P high definition image quality, 20x zoom, WDR, TDN, and ATEX certified construction. With 80-meter IR distance, the IR illuminator of the HEIPTZ-2201W-IR is assembled for providing clear images for surveillance in dim environments and at complete darkness. This advanced IP camera is designed for installation in potentially explosive atmospheres in both indoor and outdoor environments, such as petrochemical fields, oil refineries, LNG facilities and so forth.