Internet

​​​​​​​​​​​

IP-ALARM-II

<p class="MsoNormal" style="text-autospace:none; font-family:Arial;font-size:9pt;">IP-ALARM-II is an intrusion integration platform software that can manage
Honeywell alarm panels, and integrate multi-way linkages including message,
audio, basic CCTV and e-Map.</p>
<p class="MsoNormal" style="text-autospace:none;font-family:Arial;font-size:9pt;">Using Access Database, IP-ALARM-II is a stand-alone, easy to install and easy
to use software, which is suitable for small or medium system. The software
supports limited panels (4 units or less) or unlimited, determined by software
dongle permission.</p>

IP-ALARM-II is an intrusion integration platform software that can manage Honeywell alarm panels, and integrate multi-way linkages including message, audio, basic CCTV and e-Map.

Using Access Database, IP-ALARM-II is a stand-alone, easy to install and easy to use software, which is suitable for small or medium system. The software supports limited panels (4 units or less) or unlimited, determined by software dongle permission.

IPM-VISTA

<b>New product brings a more secure, rapid and economic network alarm  system communication for you!</b><br />
    IP-Module makes your network alarm system communication more secure, rapid and economic by providing traditional residential panel with network transfer.<br /> 
    Honeywell s IP-Module is one network alarm product for residential panels of 23 and Vista series, mainly used for reading status of the panel and then reporting status changes to the central station through the network via TCP/IP protocol, and accomplishing remote control and programming actions against the panel by receiving commands from the central station, therefore it can substitute or effectively complement original telephone line alarm
New product brings a more secure, rapid and economic network alarm system communication for you!
IP-Module makes your network alarm system communication more secure, rapid and economic by providing traditional residential panel with network transfer.
Honeywell s IP-Module is one network alarm product for residential panels of 23 and Vista series, mainly used for reading status of the panel and then reporting status changes to the central station through the network via TCP/IP protocol, and accomplishing remote control and programming actions against the panel by receiving commands from the central station, therefore it can substitute or effectively complement original telephone line alarm

IPM-VISTA SUPER II

<b>IP-Module makes your network alarm system communication more secure, rapid and economic</b><br />
<p class="MsoNormal" style="text-autospace:none;">Honeywell’s IP-Module is the network alarm product for 23 and VISTA
panel series, mainly used for reading status of the panel and then
reporting status changes to the central station through the network via
TCP/IP protocol, and accomplishing remote control and programming
actions against the panel by receiving commands from the central
station, therefore it can substitute or effectively complement original
telephone line alarm.
<p class="MsoNormal" style="text-autospace:none;">Implemented on new hardware platform, the second generation IPModule
has smaller size, but provides more stable network performance
under high traffic volume circumstances. Featuring dual IP solution,
DHCP and faster network recovery speed, the IPM SUPER II brings
better user experience than ever.
IP-Module makes your network alarm system communication more secure, rapid and economic

Honeywell’s IP-Module is the network alarm product for 23 and VISTA panel series, mainly used for reading status of the panel and then reporting status changes to the central station through the network via TCP/IP protocol, and accomplishing remote control and programming actions against the panel by receiving commands from the central station, therefore it can substitute or effectively complement original telephone line alarm.

Implemented on new hardware platform, the second generation IPModule has smaller size, but provides more stable network performance under high traffic volume circumstances. Featuring dual IP solution, DHCP and faster network recovery speed, the IPM SUPER II brings better user experience than ever.

7810iR-ENT

<b>Internet / Intranet Receiver </b><br/>
Honeywell’s 7810iR-ENT receiver provides a private network solution combined with the capability to process Internet communications. The 7810ir-ENT Enterprise receiver is capable of monitoring 7845i-ENT Intranet communications within a local area network. The 7810iR-ENT provides a local secure monitoring point for a private network LAN. <br/><br/>

The 7810iR-ENT can be easily installed in conjunction with an Honeywell receiver or directly interfaced with the central station automation package. The 7810iR-ENT receiver has an easy-to-use touchscreen that provides a clear and simple user interface. It offers affordable and secure Intranet and Internet monitoring solutions. <br/><br/>

The 7810iR-ENT may utilize the Internet to receive signals from any device capable of AlarmNet communications. In this configuration, the AlarmNet Control Center will route signals from AlarmNet subscribers to the 7810iR-ENT. The AlarmNet Control Center is fully redundant and monitored 24 hours a day, seven days a week. AlarmNet has the ability to route messages using the AlarmNet-A, AlarmNet-M, AlarmNet-i and 800 Plus networks; all of which provide true redundancy and the highest reliability in message delivery.
Internet / Intranet Receiver
Honeywell’s 7810iR-ENT receiver provides a private network solution combined with the capability to process Internet communications. The 7810ir-ENT Enterprise receiver is capable of monitoring 7845i-ENT Intranet communications within a local area network. The 7810iR-ENT provides a local secure monitoring point for a private network LAN.

The 7810iR-ENT can be easily installed in conjunction with an Honeywell receiver or directly interfaced with the central station automation package. The 7810iR-ENT receiver has an easy-to-use touchscreen that provides a clear and simple user interface. It offers affordable and secure Intranet and Internet monitoring solutions.

The 7810iR-ENT may utilize the Internet to receive signals from any device capable of AlarmNet communications. In this configuration, the AlarmNet Control Center will route signals from AlarmNet subscribers to the 7810iR-ENT. The AlarmNet Control Center is fully redundant and monitored 24 hours a day, seven days a week. AlarmNet has the ability to route messages using the AlarmNet-A, AlarmNet-M, AlarmNet-i and 800 Plus networks; all of which provide true redundancy and the highest reliability in message delivery.

7845i-ENT ENTERPRISE

Honeywell’s 7845i-ENT communicator provides a private network solution using LAN connections combined with the capability to communicate via the Internet. The 7845i-ENT offers a fully encrypted, secure method of delivering alarm messages from the subscriber to the central station within a private network or using the Internet.<br/><br/> 

The 7845i-ENT can be easily installed in conjunction with a 7810iR-ENT for private network applications. Private network communication is contained within the LAN and is not routed through the AlarmNet Control Center. Internet applications may be configured using 7810iR or 7810iR-ENT Internet receivers. The AlarmNet 800 Plus service allows routing from the 7845i-ENT to a Honeywell receiver via the AlarmNet Control Center.<br/><br/> 

The AlarmNet Control Center is fully redundant and monitored 24 hours a day, seven days a week. AlarmNet has the ability to route messages using the AlarmNet-A, AlarmNet-M, AlarmNet-i and 800 Plus networks; all of which provide true redundancy and the highest reliability in message delivery.
Honeywell’s 7845i-ENT communicator provides a private network solution using LAN connections combined with the capability to communicate via the Internet. The 7845i-ENT offers a fully encrypted, secure method of delivering alarm messages from the subscriber to the central station within a private network or using the Internet.

The 7845i-ENT can be easily installed in conjunction with a 7810iR-ENT for private network applications. Private network communication is contained within the LAN and is not routed through the AlarmNet Control Center. Internet applications may be configured using 7810iR or 7810iR-ENT Internet receivers. The AlarmNet 800 Plus service allows routing from the 7845i-ENT to a Honeywell receiver via the AlarmNet Control Center.

The AlarmNet Control Center is fully redundant and monitored 24 hours a day, seven days a week. AlarmNet has the ability to route messages using the AlarmNet-A, AlarmNet-M, AlarmNet-i and 800 Plus networks; all of which provide true redundancy and the highest reliability in message delivery.