JT Series Readers

​​​​​​​​​​​

JT-MCR30-32/JT-MCR45-32

JT-MCR30-32/JT-MCR45-32 is our new 13.56MHz, Contactless Smart Card Reader. Smart Card Reader make access control more powerful and more versatile, and provide enhance security level. 13.56MHz operating frequency provides high speed, reliable communications with high data integrity and the ability to support multiple applications on each card at the same time.<br/><br/>
The reader offer consistent read range and low power consumption in an easy to install package. JT-MCR30-32/JT-MCR45-32 is accepting card that conform to ISO 14443A.
JT-MCR30-32/JT-MCR45-32 is our new 13.56MHz, Contactless Smart Card Reader. Smart Card Reader make access control more powerful and more versatile, and provide enhance security level. 13.56MHz operating frequency provides high speed, reliable communications with high data integrity and the ability to support multiple applications on each card at the same time.

The reader offer consistent read range and low power consumption in an easy to install package. JT-MCR30-32/JT-MCR45-32 is accepting card that conform to ISO 14443A.

JT-MCR55-32

JT-MCR55-32 is our new 13.56MHz, contactless Smart Card Reader With Keypad. Smart Card Reader make access control more powerful and more versatile, and provide enhance security level. 13.56MHz operating frequency provides high speed, reliable communications with high data integrity and the ability to support multiple applications on each card at the same time.<br/><br/>
JT-MCR55-32 scans the keypad entries and then transmits the data to the host system via the Wiegand data lines. The reader outputs each key as a 4-bit Wiegand output in standard. The reader offer consistent read range and low power consumption in an easy to install package.
JT-MCR55-32 is our new 13.56MHz, contactless Smart Card Reader With Keypad. Smart Card Reader make access control more powerful and more versatile, and provide enhance security level. 13.56MHz operating frequency provides high speed, reliable communications with high data integrity and the ability to support multiple applications on each card at the same time.

JT-MCR55-32 scans the keypad entries and then transmits the data to the host system via the Wiegand data lines. The reader outputs each key as a 4-bit Wiegand output in standard. The reader offer consistent read range and low power consumption in an easy to install package.

JT-MCR EM-01 Card Series Readers

EM-01Tx is 125kHz Contactless EM/ ID/ Security Card technology, it provides RFID cards application for access control system. ISO and Clemshell type cards can be factory programmed with serial number and Factory code (subject to MOQ).<br/><br/>

The EM-01TN card meets strict ISO thickness standards for use with direct image and thermal transfer printers.
EM-01Tx is 125kHz Contactless EM/ ID/ Security Card technology, it provides RFID cards application for access control system. ISO and Clemshell type cards can be factory programmed with serial number and Factory code (subject to MOQ).

The EM-01TN card meets strict ISO thickness standards for use with direct image and thermal transfer printers.