Keyboard

​​​​​​​​​​​

HJC5000

<b>Video Matrix Keyboard</b><br>
Honeywell’s UltraKey Lite® keyboard is an industry-leading design for reliable, user-friendly control of video management systems. It works on both the MAXPRO-Net and VideoBloX Matrix controllers to provide a uniform user interface regardless of system controller.<br/><br/>

Dedicated DVR/NVR buttons are programmable for device control. Laser cut keys with blue backlight provide a fade free, familiar QWERTY keyboard feel, and the rubber wrist pad is user replaceable. Multiple control interfaces include TCP/IP, RS232, RS422 and RS485 through convenient RJ45 connector. A breakout box is available to convert to screw terminal or DB9 for RS232, and a USB port is also available for future connection options. The DC power supply connector uses a unique twist-lock mechanism to prevent accidental unplugging. Power over Ethernet (PoE) option is also available. <br/><br/>

The UltraKey Lite has a two-line LCD that offers system feedback and simple keyboard configuration, and a 3-axis variable speed joystick with twist zoom controls variable speed PTZ mechanisms. The addition of focus controls on the left and right of the joystick allows either left or right-handed persons to use the controller effortlessly.
Video Matrix Keyboard
Honeywell’s UltraKey Lite® keyboard is an industry-leading design for reliable, user-friendly control of video management systems. It works on both the MAXPRO-Net and VideoBloX Matrix controllers to provide a uniform user interface regardless of system controller.

Dedicated DVR/NVR buttons are programmable for device control. Laser cut keys with blue backlight provide a fade free, familiar QWERTY keyboard feel, and the rubber wrist pad is user replaceable. Multiple control interfaces include TCP/IP, RS232, RS422 and RS485 through convenient RJ45 connector. A breakout box is available to convert to screw terminal or DB9 for RS232, and a USB port is also available for future connection options. The DC power supply connector uses a unique twist-lock mechanism to prevent accidental unplugging. Power over Ethernet (PoE) option is also available.

The UltraKey Lite has a two-line LCD that offers system feedback and simple keyboard configuration, and a 3-axis variable speed joystick with twist zoom controls variable speed PTZ mechanisms. The addition of focus controls on the left and right of the joystick allows either left or right-handed persons to use the controller effortlessly.

HJK7000

<b>Fully Programmable Keyboard with Color Touch Screen LCD</b><br>
The UltraKey Plus keyboard represents an industry-leading approach to intelligent, user-friendly control of video management systems. Multiple control interface options are available including RS232, RS485, RS422 and Ethernet, with Power over Ethernet (PoE). The UltraKey Plus has a web browser that can be used to configure basic parameters and upgrade firmware. Dedicated hard keys are provided for common selections such as alternate camera, PTZ call, PTZ iris, focus, preset, Salvo and sequence selection, tours, review, search, user-programmed DVR or NVR control functions, and alarm acknowledge, selection and control. Selecting any of these keys will execute a function or dynamically select a menu on the LCD touch screen. A touchpad allows jog controls and is surrounded by a four-button touchpad ring offering the most efficient playback operation possible.
Fully Programmable Keyboard with Color Touch Screen LCD
The UltraKey Plus keyboard represents an industry-leading approach to intelligent, user-friendly control of video management systems. Multiple control interface options are available including RS232, RS485, RS422 and Ethernet, with Power over Ethernet (PoE). The UltraKey Plus has a web browser that can be used to configure basic parameters and upgrade firmware. Dedicated hard keys are provided for common selections such as alternate camera, PTZ call, PTZ iris, focus, preset, Salvo and sequence selection, tours, review, search, user-programmed DVR or NVR control functions, and alarm acknowledge, selection and control. Selecting any of these keys will execute a function or dynamically select a menu on the LCD touch screen. A touchpad allows jog controls and is surrounded by a four-button touchpad ring offering the most efficient playback operation possible.