LYNX

​​​​​​​​​​​

LYNXRIEN-EA

<b>WIRELESS CONTROL PANEL </b><br/>
With its uncompromising technology and reliability, the new LYNXRIEN-EA is as easy to install as it is to use. The exciting new voice prompt programming feature walks you through the installation process, letting you install the system with little or no training. The all-in-one integrated design gives you installation flexibility for every job with the proven reliability of Honeywell’s powerful technology. Designed for a quick install, LYNXRIEN-EA is a control panel, keypad, siren, dialer, two-way voice system and speakerphone in one sleek unit. It supports all <a href="/Pages/category.aspx?category=Accessories1&cat=HSG-ASIASECURITY">5800</a> wireless devices and sensors.
WIRELESS CONTROL PANEL
With its uncompromising technology and reliability, the new LYNXRIEN-EA is as easy to install as it is to use. The exciting new voice prompt programming feature walks you through the installation process, letting you install the system with little or no training. The all-in-one integrated design gives you installation flexibility for every job with the proven reliability of Honeywell’s powerful technology. Designed for a quick install, LYNXRIEN-EA is a control panel, keypad, siren, dialer, two-way voice system and speakerphone in one sleek unit. It supports all 5800 wireless devices and sensors.

LYNXRIEN-NZ

<b>WIRELESS CONTROL PANEL </b><br /><br />

With its uncompromising technology and reliability, the new LYNXRIEN-NZ is as easy to install as it is to use. The exciting new voice prompt programming feature walks you through the installation process, letting you install the system with little or no training. The all-in-one integrated design gives you installation flexibility for every job with the proven reliability of Honeywell’s powerful technology. Designed for a quick install, LYNXRIEN-NZ is a control panel, keypad, siren, dialer, two-way voice system and speakerphone in one sleek unit. It supports all 5800 wireless devices and sensors.
WIRELESS CONTROL PANEL

With its uncompromising technology and reliability, the new LYNXRIEN-NZ is as easy to install as it is to use. The exciting new voice prompt programming feature walks you through the installation process, letting you install the system with little or no training. The all-in-one integrated design gives you installation flexibility for every job with the proven reliability of Honeywell’s powerful technology. Designed for a quick install, LYNXRIEN-NZ is a control panel, keypad, siren, dialer, two-way voice system and speakerphone in one sleek unit. It supports all 5800 wireless devices and sensors.

L7000-AP1

<b>LYNX Touch AP CONTROL SYSTEM</b><br>
Honeywell’s lifestyle-enhancing LYNX TOUCH AP control system, provides a stylish wireless solution, which is safer, more professional and convenient for high-end residential owners.Itfeatures a 7’’ bright, full-color touch-screen with graphic icons and intuitive prompts for easy operation. The system has excellent wireless performance and breakthrough to customize securityscenarios. Designed for broadband offer with cellular communications extension capability, LYNX TOUCH AP provides customers the flexibility for alarm communication options to meet different safety and economical demand.Honeywell’s ‘iLYNX’ APP provides customers with theability to use an iOS or Android device to keep you connected to your family and home whetheryou’re across the street or across the world. <br>
<br>
LYNX Touch AP CONTROL SYSTEM
Honeywell’s lifestyle-enhancing LYNX TOUCH AP control system, provides a stylish wireless solution, which is safer, more professional and convenient for high-end residential owners.Itfeatures a 7’’ bright, full-color touch-screen with graphic icons and intuitive prompts for easy operation. The system has excellent wireless performance and breakthrough to customize securityscenarios. Designed for broadband offer with cellular communications extension capability, LYNX TOUCH AP provides customers the flexibility for alarm communication options to meet different safety and economical demand.Honeywell’s ‘iLYNX’ APP provides customers with theability to use an iOS or Android device to keep you connected to your family and home whetheryou’re across the street or across the world.