Lens

​​​​​​​​​​​

GL Series Lens

<b>Fixed Lens</b><br/>
<b>Varifocal Lens</b>
Fixed Lens
Varifocal Lens

System-vari focal Lens

<b>Aspherical Design, DC Auto Iris / Manual Iris Lenses </b><br>
Honeywell System Series lenses allow superior wide aperture performance (F0.95) in low light to capture high-quality images up to 540 TVL, even in horizontal field angles up to 110 degrees. <br>
<br>The Auto Iris lenses are 1/3" format and are compatible with the vast majority of today's CCD cameras. The camera controls the iris through an industry-standard 4-pin connector and cable. Our manual lenses allow the installer to set the depth of field for a specific application.
Aspherical Design, DC Auto Iris / Manual Iris Lenses
Honeywell System Series lenses allow superior wide aperture performance (F0.95) in low light to capture high-quality images up to 540 TVL, even in horizontal field angles up to 110 degrees.

The Auto Iris lenses are 1/3" format and are compatible with the vast majority of today's CCD cameras. The camera controls the iris through an industry-standard 4-pin connector and cable. Our manual lenses allow the installer to set the depth of field for a specific application.

Day / Night Vari-focal Lens

<b>Aspherical Design, DC Auto Iris, IR Corrected Lens</b><br/>
The Honeywell Day/Night Vari-focal lenses deliver clear, sharp, color images in daylight and black and white images in darkness using near infrared illumination, without the need to refocus the lens. Advanced aspherical design engineering reduces distortion and provides accurate visual identification of subjects. Honeywell’s lenses achieve day/night lighting corrections through a combination of proprietary optical design and aspherical elements, allowing superior wide aperture
performance (F0.95) in low light to capture high quality images even in horizontal field angles up to 94 degrees.
Aspherical Design, DC Auto Iris, IR Corrected Lens
The Honeywell Day/Night Vari-focal lenses deliver clear, sharp, color images in daylight and black and white images in darkness using near infrared illumination, without the need to refocus the lens. Advanced aspherical design engineering reduces distortion and provides accurate visual identification of subjects. Honeywell’s lenses achieve day/night lighting corrections through a combination of proprietary optical design and aspherical elements, allowing superior wide aperture performance (F0.95) in low light to capture high quality images even in horizontal field angles up to 94 degrees.