MoMas™ HRMS Generation II (G2) Series

​​​​​​​​​​​

MoMas™ HRMS-2193

<b>Remote Controller</b><br/>
<b>MoMas™ HRMS-2193</b><br/>
HRMS-2193 Remote Controller is one of Honeywell's Smart Lighting Control products, designed for using with Honeywell Smart Lighting System panels to remotely control lights and curtains, adjust brightness and customize scenarios.<br>
This remote controller HRMS-2193 has excellent man-machine interaction with modern outlook design which brings outstanding user experience.
Remote Controller
MoMas™ HRMS-2193
HRMS-2193 Remote Controller is one of Honeywell's Smart Lighting Control products, designed for using with Honeywell Smart Lighting System panels to remotely control lights and curtains, adjust brightness and customize scenarios.
This remote controller HRMS-2193 has excellent man-machine interaction with modern outlook design which brings outstanding user experience.

MoMas™ HRMS-2111/2112/2113 Lighting Switch

<b>MoMas™ HRMS Lighting Wireless Controller</b><br/>
<b>MoMas™ HRMS-2111/HRMS-2112/HRMS-2113 </b><br/>
MoMas™ HRMS Lighting Wireless Controller is one of MoMas™ Honeywell Wireless Lighting Control System products, features touch-smart buttons with indicators inside. It can be used to control lights directly, or used with MoMas™ HRMS-2192 Remote Controller to control lights remotely. <br/>
MoMas™ HRMS Lighting Wireless Controller includes three models.<br/>
MoMas™ HRMS-2111 Lighting Wireless Controller:One circuit, controls one light<br/>
MoMas™ HRMS-2112 Lighting Wireless Controller:Two circuits, controls two lights<br/>
MoMas™ HRMS-2113 Lighting Wireless Controller:Three circuits, controls three lights<br/>
MoMas™ HRMS Lighting Wireless Controller
MoMas™ HRMS-2111/HRMS-2112/HRMS-2113
MoMas™ HRMS Lighting Wireless Controller is one of MoMas™ Honeywell Wireless Lighting Control System products, features touch-smart buttons with indicators inside. It can be used to control lights directly, or used with MoMas™ HRMS-2192 Remote Controller to control lights remotely.
MoMas™ HRMS Lighting Wireless Controller includes three models.
MoMas™ HRMS-2111 Lighting Wireless Controller:One circuit, controls one light
MoMas™ HRMS-2112 Lighting Wireless Controller:Two circuits, controls two lights
MoMas™ HRMS-2113 Lighting Wireless Controller:Three circuits, controls three lights

MoMas™ HRMS-2121 Dimmer Switch

<b>MoMas™ HRMS Lighting Wireless Dimmer</b><br/>
<b>MoMas™ HRMS-2121 </b><br/>
MoMas™ HRMS Lighting Wireless Dimmer is one of MoMas™ Honeywell Wireless Lighting Control System products, features dimming and brightness memory. It can be used to control lights directly, or used with MoMas™ HRMS-2192 Remote Controller to control lights remotely. MoMas™ HRMS Lighting Wireless Dimmer includes two models.<br/>
MoMas™ HRMS-2121 Lighting Wireless Dimmer:1 circuit, controls one light
MoMas™ HRMS Lighting Wireless Dimmer
MoMas™ HRMS-2121
MoMas™ HRMS Lighting Wireless Dimmer is one of MoMas™ Honeywell Wireless Lighting Control System products, features dimming and brightness memory. It can be used to control lights directly, or used with MoMas™ HRMS-2192 Remote Controller to control lights remotely. MoMas™ HRMS Lighting Wireless Dimmer includes two models.
MoMas™ HRMS-2121 Lighting Wireless Dimmer:1 circuit, controls one light

MoMas™ HRMS-2131 Curtain Switch

<b>Curtain Wireless Controller</b><br/>
<b>MoMas™ HRMS-2131</b><br/>
MoMas™ HRMS-2131 Curtain Wireless Controller is one of MoMas™ Honeywell Wireless Lighting Control System products, features touch-smart buttons with indicators inside. It can be used to control curtains directly, or used with MoMas™ HRMS-2192 Remote Controller to control curtains remotely.
Curtain Wireless Controller
MoMas™ HRMS-2131
MoMas™ HRMS-2131 Curtain Wireless Controller is one of MoMas™ Honeywell Wireless Lighting Control System products, features touch-smart buttons with indicators inside. It can be used to control curtains directly, or used with MoMas™ HRMS-2192 Remote Controller to control curtains remotely.

MoMas™ HRMS-2009 IP-RF Interface

he MoMas™ Honeywell Wireless Lighting Control System Generation II(G2) Series, Crystal Collection enjoys a wonderfully distinctive and trendy exterior design, developed with state-of-the-art manufacturing techniques. A direct replacement for the original mechanical switch-the G2 offers wireless control of lighting and curtains, taking comfort, convenience and lifestyle to an entirely new level. Be it a new house, a decorated house, the MoMas™ Honeywell Wireless Lighting Control System brings you the excellence of the Honeywell brand and the satisfaction of a premium life.
he MoMas™ Honeywell Wireless Lighting Control System Generation II(G2) Series, Crystal Collection enjoys a wonderfully distinctive and trendy exterior design, developed with state-of-the-art manufacturing techniques. A direct replacement for the original mechanical switch-the G2 offers wireless control of lighting and curtains, taking comfort, convenience and lifestyle to an entirely new level. Be it a new house, a decorated house, the MoMas™ Honeywell Wireless Lighting Control System brings you the excellence of the Honeywell brand and the satisfaction of a premium life.

MoMas™ HRMS-2191/2192 Remote Controller

<b>Remote Controller</b><br/>
<b>MoMas™ HRMS-2191/HRMS-2192</b><br/>
MoMas™ HRMS-2191/HRMS-2192 Remote Controller is one of MoMas™ Honeywell Wireless Lighting Control System products, designed for using with other MoMas™ Honeywell Wireless Lighting Control System products to open or close lights or curtains, adjust the light brightness, and customize scenarios remotely.
Remote Controller
MoMas™ HRMS-2191/HRMS-2192
MoMas™ HRMS-2191/HRMS-2192 Remote Controller is one of MoMas™ Honeywell Wireless Lighting Control System products, designed for using with other MoMas™ Honeywell Wireless Lighting Control System products to open or close lights or curtains, adjust the light brightness, and customize scenarios remotely.