Motion Sensors

​​​​​​​​​​​

5800PIR

Honeywell 5800PIR Series of Wireless Motion Detectors are high-performance, easy-to-install sensors featuring sleek, compact designs that are ideal for applications where aesthetics or discretion are critical. On the 5800PIR and 5800PIR-COM, PIR sensitivity and temperature sensing can be enabled via programming locally or from the central station. Installation is easy, with no jumpers, switches or disassembly, fewer mounting restrictions and an automatic walk test mode that turns on the walk test LED for ten minutes—saving installers one trip up the ladder for each sensor. Other notable benefits include fewer service calls thanks to a long-life battery and empty cases which allow designers and end-users to custom-paint the motion detectors to match any residential or commercial setting. The 5800PIR blends perfectly with all of the 5800 Series family of sensors for a seamless look.
Honeywell 5800PIR Series of Wireless Motion Detectors are high-performance, easy-to-install sensors featuring sleek, compact designs that are ideal for applications where aesthetics or discretion are critical. On the 5800PIR and 5800PIR-COM, PIR sensitivity and temperature sensing can be enabled via programming locally or from the central station. Installation is easy, with no jumpers, switches or disassembly, fewer mounting restrictions and an automatic walk test mode that turns on the walk test LED for ten minutes—saving installers one trip up the ladder for each sensor. Other notable benefits include fewer service calls thanks to a long-life battery and empty cases which allow designers and end-users to custom-paint the motion detectors to match any residential or commercial setting. The 5800PIR blends perfectly with all of the 5800 Series family of sensors for a seamless look.

5890

<b>Wireless PIR motion detector</b> <br /><br />
•&nbsp;	40’x 56’ coverage <br />
•&nbsp; Wireless operation for fast installation <br />
•&nbsp; For use with Q.E.D. control panels only <br />
•&nbsp; Tampered cover - unit transmits if cover removed <br />
•&nbsp;	Up to 5 year battery life
Wireless PIR motion detector

•  40’x 56’ coverage
•  Wireless operation for fast installation
•  For use with Q.E.D. control panels only
•  Tampered cover - unit transmits if cover removed
•  Up to 5 year battery life

5890PI

The convenience of wireless systems extends to include pet immunity with the 5890PI. Using Split Zone Optics technology, the 5890PI ignores pets and other animals up to 40lbs., while continuing to detect even crawling intruders.
The convenience of wireless systems extends to include pet immunity with the 5890PI. Using Split Zone Optics technology, the 5890PI ignores pets and other animals up to 40lbs., while continuing to detect even crawling intruders.

5898

<b>WIRELESS K-BAND DUAL TEC® MOTION SENSOR</b><br/>
Honeywell’s 5898 Wireless K-Band DUAL TEC Motion Sensor provides superior detection and reduces the risk of false alarms. The combination of PIR and K-Band microwave technologies enable the sensors to distinguish between real intruders and other environmental conditions by “confirming” each other within a defined area of protection. The sleek, compact design makes it ideal for applications where aesthetics and discretion are critical. PIR sensitivity and temperature sensing can be enabled via local programming or from the central station. Installation is easy, with no jumpers, switches or disassembly, fewer mounting restrictions and an automatic walk test mode that turns on the LED for ten minutes—saving installers one trip up the ladder for each sensor. The 5898 blends perfectly with Honeywell’s 5800 Series family of sensors to create a seamless look in any residential or commercial environment.
WIRELESS K-BAND DUAL TEC® MOTION SENSOR
Honeywell’s 5898 Wireless K-Band DUAL TEC Motion Sensor provides superior detection and reduces the risk of false alarms. The combination of PIR and K-Band microwave technologies enable the sensors to distinguish between real intruders and other environmental conditions by “confirming” each other within a defined area of protection. The sleek, compact design makes it ideal for applications where aesthetics and discretion are critical. PIR sensitivity and temperature sensing can be enabled via local programming or from the central station. Installation is easy, with no jumpers, switches or disassembly, fewer mounting restrictions and an automatic walk test mode that turns on the LED for ten minutes—saving installers one trip up the ladder for each sensor. The 5898 blends perfectly with Honeywell’s 5800 Series family of sensors to create a seamless look in any residential or commercial environment.