PIRs

​​​​​​​​​​​

IS3000 Series

<b>WIRED PIR  Motion Detectors</b><br>


Designed with the installer in mind, these high performance small form factor motion detectors offer a trouble-free, out of the box experience to simplify the install process and reduce install time. With the passive WIRED Motion Sensors IS3000 Series, optimum performance is achieved using custom developed extended range Fresnel optics, look down, cover and wall tamper, and selectable pet immunity. Leading edge sensing technologies and a wide range of models to suit the requirements of most applications, Honeywell’s family of            IS3000 motion detectors will maximize intruder detection while diminishing false alarms.
WIRED PIR Motion Detectors
Designed with the installer in mind, these high performance small form factor motion detectors offer a trouble-free, out of the box experience to simplify the install process and reduce install time. With the passive WIRED Motion Sensors IS3000 Series, optimum performance is achieved using custom developed extended range Fresnel optics, look down, cover and wall tamper, and selectable pet immunity. Leading edge sensing technologies and a wide range of models to suit the requirements of most applications, Honeywell’s family of IS3000 motion detectors will maximize intruder detection while diminishing false alarms.

IS216T-CUR

<b>Passive Infrared Curtain Motion Sensor </b><br/><br/>
The IS216T-CUR Motion Sensor offers quality detection in an attractive white housing. The IS216T-CUR is fully featured, flexible and simple to install for basic security applications.
Passive Infrared Curtain Motion Sensor

The IS216T-CUR Motion Sensor offers quality detection in an attractive white housing. The IS216T-CUR is fully featured, flexible and simple to install for basic security applications.

5890

<b>Wireless PIR motion detector</b> <br /><br />
•&nbsp;	40’x 56’ coverage <br />
•&nbsp; Wireless operation for fast installation <br />
•&nbsp; For use with Q.E.D. control panels only <br />
•&nbsp; Tampered cover - unit transmits if cover removed <br />
•&nbsp;	Up to 5 year battery life
Wireless PIR motion detector

•  40’x 56’ coverage
•  Wireless operation for fast installation
•  For use with Q.E.D. control panels only
•  Tampered cover - unit transmits if cover removed
•  Up to 5 year battery life

5890PI

The convenience of wireless systems extends to include pet immunity with the 5890PI. Using Split Zone Optics technology, the 5890PI ignores pets and other animals up to 40lbs., while continuing to detect even crawling intruders.
The convenience of wireless systems extends to include pet immunity with the 5890PI. Using Split Zone Optics technology, the 5890PI ignores pets and other animals up to 40lbs., while continuing to detect even crawling intruders.

IS215TCE

<b>Passive Infrared Motion Sensor </b><br/><br/>
The IS215TCE Motion Sensor offers quality detection in an attractive white housing. The IS215TCE is fully featured, flexible and simple to install for basic security applications.
Passive Infrared Motion Sensor

The IS215TCE Motion Sensor offers quality detection in an attractive white housing. The IS215TCE is fully featured, flexible and simple to install for basic security applications.

IS 2500 SERIES

<b>Family of Passive Infrared Motion Sensors</b><br/>

Honeywell"s new IS2500 Series consists of a complete range of easy-to-install motion sensors featuring reliable detection, selectable pet immunity, improved false alarm protection and global compliance. Sleek and attractive, all IS2500 sensors share the same family look.
Family of Passive Infrared Motion Sensors
Honeywell"s new IS2500 Series consists of a complete range of easy-to-install motion sensors featuring reliable detection, selectable pet immunity, improved false alarm protection and global compliance. Sleek and attractive, all IS2500 sensors share the same family look.