PTZ Camera

​​​​​​​​​​​

HSD-371(N)WE-IR

<b>700TVL High Resolution 37X PTZ IR Camera</b><br>
Honeywell HSD-371(N)WE speed dome delivers high resolution images at 700TVL to offer accurate color reproduction performance. Equipped with 14 IR LEDs to provide useable black and
white videos with a viewing range of up to 100m from the camera. Featuring 360° continuous rotation, 37x zoom, auto-focus lens, TDN, WDR and IP66 rigid aluminium alloy constrcution, this speed dome is ideal for mid to high-end surveillance monitoring.
700TVL High Resolution 37X PTZ IR Camera
Honeywell HSD-371(N)WE speed dome delivers high resolution images at 700TVL to offer accurate color reproduction performance. Equipped with 14 IR LEDs to provide useable black and white videos with a viewing range of up to 100m from the camera. Featuring 360° continuous rotation, 37x zoom, auto-focus lens, TDN, WDR and IP66 rigid aluminium alloy constrcution, this speed dome is ideal for mid to high-end surveillance monitoring.

HSD-371(N)WE

<b>700TVL High Resolution 37X PTZ Camera</b><br>
Honeywell HSD-371(N)WE speed dome delivers high resolution images at 700TVL to offer accurate color reproduction performance. Featuring 360° continuous rotation, 37x zoom, auto-focus lens, TDN, WDR and IP66 rigid aluminium alloy constrcution, this speed dome is ideal for mid to high-end surveillance monitoring.
700TVL High Resolution 37X PTZ Camera
Honeywell HSD-371(N)WE speed dome delivers high resolution images at 700TVL to offer accurate color reproduction performance. Featuring 360° continuous rotation, 37x zoom, auto-focus lens, TDN, WDR and IP66 rigid aluminium alloy constrcution, this speed dome is ideal for mid to high-end surveillance monitoring.

HPTZ-361W

<b>HPTZ-361W All-in-one 36x PTZ Camera  </b><br/>
<p>Honeywell HPTZ-361W is an all-in-one PTZ camera that integrates a zoom block camera and an IP66 rated aluminium pan/tilt head with wide rotation  angle into one compact system. It is an ideal solution for city surveillance,  traffic monitoring, borders and other critical infrastructures.
HPTZ-361W All-in-one 36x PTZ Camera

Honeywell HPTZ-361W is an all-in-one PTZ camera that integrates a zoom block camera and an IP66 rated aluminium pan/tilt head with wide rotation angle into one compact system. It is an ideal solution for city surveillance, traffic monitoring, borders and other critical infrastructures.

HSDPTZ-2201W

<b>HSDPTZ-2201W HD-SDI All-in-one PTZ Camera   </b><br/>
<p>Honeywell HSDPTZ-2201W is an HD-SDI all-in-one PTZ camera that integrates a zoom block camera and an IP67 rated  aluminium pan/tilt head with wide rotation angle into one compact system. It is an ideal solution for city surveillance, traffic monitoring, borders and other critical infrastructures.
HSDPTZ-2201W HD-SDI All-in-one PTZ Camera

Honeywell HSDPTZ-2201W is an HD-SDI all-in-one PTZ camera that integrates a zoom block camera and an IP67 rated aluminium pan/tilt head with wide rotation angle into one compact system. It is an ideal solution for city surveillance, traffic monitoring, borders and other critical infrastructures.

HSDN-365P(N)

<b>ScanDome™ IV Intellegent PTZ Camera</b><br>
Honeywell ScanDome™ IV is an intelligent PTZ dome camera with the built-in video analytic functions such as auto tracking, cross line, enter area etc. This high-performance camera features high resolution of 650TVL and above, auto-focus lens that offers up to 36x optical zoom, as well as a highly reliable Pan/Tilt mechanism. With the integration of True Day&Night (TDN), Wide Dynamic Range (WDR), Digital Image Stabilization (DIS), the HSDN-365P(N) delivers high quality images at both day and night time. <br>
<br>
Associated brackets, housings, keybroad and coaxitron control box are also available.
ScanDome™ IV Intellegent PTZ Camera
Honeywell ScanDome™ IV is an intelligent PTZ dome camera with the built-in video analytic functions such as auto tracking, cross line, enter area etc. This high-performance camera features high resolution of 650TVL and above, auto-focus lens that offers up to 36x optical zoom, as well as a highly reliable Pan/Tilt mechanism. With the integration of True Day&Night (TDN), Wide Dynamic Range (WDR), Digital Image Stabilization (DIS), the HSDN-365P(N) delivers high quality images at both day and night time.

Associated brackets, housings, keybroad and coaxitron control box are also available.

HSDC-363

<b>Integrated ScanDome&#8482; III 36x WDR Speed Dome</b><br>
Honeywell HSDC-363 Speed Dome integrates high-resolution 1/4” super HAD CCD, built-in f=3.4mm - 122.4mm lens, 36x optical zoom and 16x digital zoom with 360° continuous rotation capability. It combines diverse features including WDR, BLC, motion detection and BMB for wide application in various surveillance environments. Customers can experience sharp image and discreet surveillance by 520TVL high resolution and 480°/ second speed rotation. 180° digital turn-over feature brings quick response to capture objects. Loaded with 36x optical and 16x digital zoom as well as true day/night switch features, the HSDC-363 is perfect for large scale indoor/outdoor surveillance with optional environmental housings.
Integrated ScanDome™ III 36x WDR Speed Dome
Honeywell HSDC-363 Speed Dome integrates high-resolution 1/4” super HAD CCD, built-in f=3.4mm - 122.4mm lens, 36x optical zoom and 16x digital zoom with 360° continuous rotation capability. It combines diverse features including WDR, BLC, motion detection and BMB for wide application in various surveillance environments. Customers can experience sharp image and discreet surveillance by 520TVL high resolution and 480°/ second speed rotation. 180° digital turn-over feature brings quick response to capture objects. Loaded with 36x optical and 16x digital zoom as well as true day/night switch features, the HSDC-363 is perfect for large scale indoor/outdoor surveillance with optional environmental housings.