Proximity Series Readers & Credentials

​​​​​​​​​​​

Indala Readers

Indala®  ’s high-quality line of 125 kHz FlexPass® Readers combines intelligent programming technology with a range of stylish cover designs. The FlexPass portfolio includes mullion, wall switch, mid-range, long range and keypad readers as well as credentials.<br/><br/>

The Classic reader is uniquely designed to replace a Wiegand reader. The dimensions are the same as the Classic Wiegand Swipe reader and the mounting holes match up as well.<br/><br/>

The Slim reader is ideal for mounting on door frames.<br/><br/>

The Wall Switch reader is similar in size to most US switch plates and can be mounted on a single gang box.<br/><br/>

The Mid-Range reader is designed for application requiring a longer read range. The Mid-Range reader can be mounted on both US single and double gang boxes.<br/><br/>

With its sleek, modern design and vandal-resistant construction, the new FlexPass Heavy-Duty Keypad combines both a proximity reader and keypad in one small, attractive package. It is designed to mount on a wall box or a flat surface. Its rugged construction of (fully potted) PC/ABS Copolymer material is virtually indestructible and, therefore, it provides a longer life and better value for the end user.<br/><br/>

The Long Range Reader is ideal for parking applications, and situations that require longer read ranges. The Long Range Reader matches the Arch design, and is suitable for both indoor and outdoor applications.<br/><br/>
Indala® ’s high-quality line of 125 kHz FlexPass® Readers combines intelligent programming technology with a range of stylish cover designs. The FlexPass portfolio includes mullion, wall switch, mid-range, long range and keypad readers as well as credentials.

The Classic reader is uniquely designed to replace a Wiegand reader. The dimensions are the same as the Classic Wiegand Swipe reader and the mounting holes match up as well.

The Slim reader is ideal for mounting on door frames.

The Wall Switch reader is similar in size to most US switch plates and can be mounted on a single gang box.

The Mid-Range reader is designed for application requiring a longer read range. The Mid-Range reader can be mounted on both US single and double gang boxes.

With its sleek, modern design and vandal-resistant construction, the new FlexPass Heavy-Duty Keypad combines both a proximity reader and keypad in one small, attractive package. It is designed to mount on a wall box or a flat surface. Its rugged construction of (fully potted) PC/ABS Copolymer material is virtually indestructible and, therefore, it provides a longer life and better value for the end user.

The Long Range Reader is ideal for parking applications, and situations that require longer read ranges. The Long Range Reader matches the Arch design, and is suitable for both indoor and outdoor applications.

Indala Credentials

Indala®  ’s high-quality line of 125 kHz FlexPass® Readers combines intelligent programming technology with a range of stylish cover designs. The FlexPass portfolio includes PVC printable cards, clam shell cards, keyfobs, stickers, and readers.<br/><br/>

The FlexISO™ proximity card is truly a “credit card” thin access credential, and is ISO 7813 compliant with a nominal thickness of 0.03 inches (0.76 mm). The FlexISO™ has the ability to contain multiple ID technologies in a single credential. It is also available with a magnetic stripe for use with other systems, such as cafeteria vending, copy machines and fuel dispensing. Digital photos and graphics can be printed directly over the FlexISO™  ’s front surface by using a dye-sublimation printer. Bar codes can be imaged onto the card for systems tracking time-andattendance for job costing.<br/><br/>

The FlexCard™ proximity card is “credit card”size, features beveled edges, and at a thickness of only 0.065 inches (1.8mm), is one of the thinnest clam shell proximity cards available. Flexible and light enough to be carried in a purse or wallet, the card can also accept photo-flap and direct-print adhesive backed ID badge overlays.<br/><br/>

The FlexKey™ ’s contemporary design enables it to be easily attached to a key ring, badge clip, or badge lanyard. Built to withstand harsh operating environments, FlexKey™ ’s rugged double-sealed construction also allows for customization.<br/><br/>

The new, innovative FlexTag™ can turn your plastic ID badge into a proximity credential! Effortlessly upgrade from mag stripe orbarium ferrite technology, or add prox to your smart card, by simply attaching the small, circular FlexTag™ to your existing card. The FlexTag™ will also adhere to any non-metallic device, such as a cell phone or PDA, to create an instant proximity badge.
<BR /><BR />
Indala® ’s high-quality line of 125 kHz FlexPass® Readers combines intelligent programming technology with a range of stylish cover designs. The FlexPass portfolio includes PVC printable cards, clam shell cards, keyfobs, stickers, and readers.

The FlexISO™ proximity card is truly a “credit card” thin access credential, and is ISO 7813 compliant with a nominal thickness of 0.03 inches (0.76 mm). The FlexISO™ has the ability to contain multiple ID technologies in a single credential. It is also available with a magnetic stripe for use with other systems, such as cafeteria vending, copy machines and fuel dispensing. Digital photos and graphics can be printed directly over the FlexISO™ ’s front surface by using a dye-sublimation printer. Bar codes can be imaged onto the card for systems tracking time-andattendance for job costing.

The FlexCard™ proximity card is “credit card”size, features beveled edges, and at a thickness of only 0.065 inches (1.8mm), is one of the thinnest clam shell proximity cards available. Flexible and light enough to be carried in a purse or wallet, the card can also accept photo-flap and direct-print adhesive backed ID badge overlays.

The FlexKey™ ’s contemporary design enables it to be easily attached to a key ring, badge clip, or badge lanyard. Built to withstand harsh operating environments, FlexKey™ ’s rugged double-sealed construction also allows for customization.

The new, innovative FlexTag™ can turn your plastic ID badge into a proximity credential! Effortlessly upgrade from mag stripe orbarium ferrite technology, or add prox to your smart card, by simply attaching the small, circular FlexTag™ to your existing card. The FlexTag™ will also adhere to any non-metallic device, such as a cell phone or PDA, to create an instant proximity badge.