Receivers

​​​​​​​​​​​

Doppio / Doppio mini Hybrid Receiver

<style type="text/css">
<!--
p.MsoNormal {
margin:0in;
margin-bottom:.0001pt;
font-size:12.0pt;
font-family:"Times New Roman","serif";
}
-->
</style>
<p class="MsoNormal" style="text-autospace:none;"><span style="font-family:'Arial','sans-serif'; font-size:10.0pt; ">Doppio is an IP/PSTN  hybrid receiver. It can connect traditional PSTN panels and new IP products,  which provides high safety and convenient solution to CMS. It is a 19-inch  rack-mount 4U cages featuring easy expansion, online programming and upgrading.  IP capability saves phone costs and optimizes line card availability. In  addition, Mobile APP is provided to enable customers to arm/disarm panel  anytime and anywhere. The supervised mechanism and AES encryption make the  network </span></p>
<p class="MsoNormal" style="margin-bottom:6.0pt;text-align:justify;text-justify:inter-ideograph;text-autospace:none;"><span style="font-family:'Arial','sans-serif'; font-size:10.0pt; ">more reliable. Doppio  is able to integrate Honeywell 23 serial panels, VISTA serial panels, IPM &amp;  MCM communication modules and COMPACT-4 panel, providing a total solution for  CMS customers. </span></p>
<span style="font-family:'Arial','sans-serif'; font-size:10.0pt; ">PSTN  CARD is designed as an extender for network receiver (Doppio &amp; Doppio mini).  It features the functions of receiving the reports from the phone line (3 lines  per card) and transferring the reports to network receiver via the USB port.  It’s powered by the PIC slot and easy to be installed and extended.</span>

Doppio is an IP/PSTN hybrid receiver. It can connect traditional PSTN panels and new IP products, which provides high safety and convenient solution to CMS. It is a 19-inch rack-mount 4U cages featuring easy expansion, online programming and upgrading. IP capability saves phone costs and optimizes line card availability. In addition, Mobile APP is provided to enable customers to arm/disarm panel anytime and anywhere. The supervised mechanism and AES encryption make the network

more reliable. Doppio is able to integrate Honeywell 23 serial panels, VISTA serial panels, IPM & MCM communication modules and COMPACT-4 panel, providing a total solution for CMS customers.

PSTN CARD is designed as an extender for network receiver (Doppio & Doppio mini). It features the functions of receiving the reports from the phone line (3 lines per card) and transferring the reports to network receiver via the USB port. It’s powered by the PIC slot and easy to be installed and extended.

MX8000

<b>Central Station Receiver </b><br/>
The MX8000 is Honeywell’s latest, state-of-the-art Digital Central Station Receiver. Its compact design allows up to 36 telephone lines to be connected to a single receiver, providing the benefit of multiple receivers in one consolidated unit. It also provides full support for AlarmNet security systems. <br/>

Additional savings can be realized using Honeywell’s new Receiver Linking feature, which allows up to three MX8000 Receivers to share a single automation port and printer. It provides the benefit of expanding systems that reach maximum capacity. <br/>

Service and expansion of the MX8000 is simple and fast thanks to the easy-to-remove front service plate. <br/>

Additionally, cards may be added or removed while still powered up to avoid costly downtime. MX8000 users can keep pace with the latest technology, since new software features and enhancements are free and easily accessible on Honeywell’s Web site.<br/>
Central Station Receiver
The MX8000 is Honeywell’s latest, state-of-the-art Digital Central Station Receiver. Its compact design allows up to 36 telephone lines to be connected to a single receiver, providing the benefit of multiple receivers in one consolidated unit. It also provides full support for AlarmNet security systems.
Additional savings can be realized using Honeywell’s new Receiver Linking feature, which allows up to three MX8000 Receivers to share a single automation port and printer. It provides the benefit of expanding systems that reach maximum capacity.
Service and expansion of the MX8000 is simple and fast thanks to the easy-to-remove front service plate.
Additionally, cards may be added or removed while still powered up to avoid costly downtime. MX8000 users can keep pace with the latest technology, since new software features and enhancements are free and easily accessible on Honeywell’s Web site.