SDI Cameras

​​​​​​​​​​​

HISD-2201W

<b>20X H.264 1080P Wide Dynamic Range IP Speed Dome</b><br/>

Honeywell HISD-2201W is an advanced True Day/Night Wide Dynamic Range 1080P high-definition PTZ network camera. The HISD-2201W delivers high-definition images in 1080P (1920x1080) resolution at up to 30 fps. By applying the H.264 video compression technology, the camera streams high definition images at optimized bandwidth to reduce data volume and save storage space. Ideal for outdoor applications with IP66 rated dome enclosure.
20X H.264 1080P Wide Dynamic Range IP Speed Dome
Honeywell HISD-2201W is an advanced True Day/Night Wide Dynamic Range 1080P high-definition PTZ network camera. The HISD-2201W delivers high-definition images in 1080P (1920x1080) resolution at up to 30 fps. By applying the H.264 video compression technology, the camera streams high definition images at optimized bandwidth to reduce data volume and save storage space. Ideal for outdoor applications with IP66 rated dome enclosure.

HD-SDC-2300P

<B>2 Megapixel HD-SDI Box Camera</b><br>
HD-SDC-2300P is a 2 Megapixel CCD HD-SDI standard solution. Equipped with 2/3” progressive scan CCD image sensor and high-performance series processor, HD-SDC-2300P delivers smooth, accurate, high quality crystal clear images, high color reproduction and high sensitivity. This HD-SDI box camera meets any high-end market requirement.
2 Megapixel HD-SDI Box Camera
HD-SDC-2300P is a 2 Megapixel CCD HD-SDI standard solution. Equipped with 2/3” progressive scan CCD image sensor and high-performance series processor, HD-SDC-2300P delivers smooth, accurate, high quality crystal clear images, high color reproduction and high sensitivity. This HD-SDI box camera meets any high-end market requirement.

HD-SDC-3300P

<B>3 Megapixel HD-SDI Box Camera</b><br>
HD-SDC-3300P is a 3 Megapixel CMOS HD-SDI standard solution. Equipped with 1/2.8" 3.0 Megapixel progressive scan CMOS image sensor, HD-SDC-3300P offers superior quality of image to serve the high-end market requirement.
3 Megapixel HD-SDI Box Camera
HD-SDC-3300P is a 3 Megapixel CMOS HD-SDI standard solution. Equipped with 1/2.8" 3.0 Megapixel progressive scan CMOS image sensor, HD-SDC-3300P offers superior quality of image to serve the high-end market requirement.

HD-SDPTZ-2201W

<B>2 Megapixel HD-SDI PTZ Camera</b><br>
The HD-SDPTZ-2201W 2 Megapixel water-proof high speed dome features True Day/Night, 360° continuous rotation with 20x optical zoom and 12x digital zoom vari-focal lens, to deliver full picture of the area under surveillance in optimal width
and depth with excellent quality. Equipped with IP67 rated housing, the HD-SDPTZ-220W is suitable for outdoor deployments, even in harsh enviroments. This speed dome comes with a wall mount or ceiling mount, and optional pole
mount and corner mount adapter are available to fulfill different installation requirements.
2 Megapixel HD-SDI PTZ Camera
The HD-SDPTZ-2201W 2 Megapixel water-proof high speed dome features True Day/Night, 360° continuous rotation with 20x optical zoom and 12x digital zoom vari-focal lens, to deliver full picture of the area under surveillance in optimal width and depth with excellent quality. Equipped with IP67 rated housing, the HD-SDPTZ-220W is suitable for outdoor deployments, even in harsh enviroments. This speed dome comes with a wall mount or ceiling mount, and optional pole mount and corner mount adapter are available to fulfill different installation requirements.