Special Application Sensors

​​​​​​​​​​​

11

<b>Vibration Contact</b>
Vibration Contact

470-12

Honeywell’s 470-12 is designed to allow water or any conductive non-flammable liquid to be detected with low voltage and low current. It can monitor up to two sensor probes simultaneously. Ideal for basements, laundry rooms and kitchen or anywhere flooding is a possibility and early warning is desirable to prevent damage.
Honeywell’s 470-12 is designed to allow water or any conductive non-flammable liquid to be detected with low voltage and low current. It can monitor up to two sensor probes simultaneously. Ideal for basements, laundry rooms and kitchen or anywhere flooding is a possibility and early warning is desirable to prevent damage.

Seismic Sensor SC100/105

SC100 Seismic sensors range is designed to detect selected vibrations from burglary or intrusion attempt to high value storage units.<br/><br/>

The SC100 model is a universal seismic sensor which can be used such as Vaults, Doors, fixed ATMs, Safes and other solid structure objects.<br/><br/>

The SC105 is a dedicated version for mini-ATMs or vending machines that usually work in noisy environment. It offers the optimal sensitivity/false alarm immunity ratio for the free-standing objects that the SC105 will protect.<br/><br/>

The SC100 series offers several unique features that reduces installation time, e.g.: Integrated EOL resistors, built-in diagnostic tool, smallest dimensions available on market, Universal application including ATM. <br/>
SC100 Seismic sensors range is designed to detect selected vibrations from burglary or intrusion attempt to high value storage units.

The SC100 model is a universal seismic sensor which can be used such as Vaults, Doors, fixed ATMs, Safes and other solid structure objects.

The SC105 is a dedicated version for mini-ATMs or vending machines that usually work in noisy environment. It offers the optimal sensitivity/false alarm immunity ratio for the free-standing objects that the SC105 will protect.

The SC100 series offers several unique features that reduces installation time, e.g.: Integrated EOL resistors, built-in diagnostic tool, smallest dimensions available on market, Universal application including ATM.

TS300

Honeywell’s feature-rich TS300 was engineered to meet the demands of a wide range of applications. From florists and butchers to pet shops, computer centers and residences, the TS300 provides uncompromising performance. Unique features such as simultaneous use of local and remote temperature probes, programmable hysteresis and audible alarm with silence timeout, illustrate the sensor’s flexibility in installation, programming and operation.
Honeywell’s feature-rich TS300 was engineered to meet the demands of a wide range of applications. From florists and butchers to pet shops, computer centers and residences, the TS300 provides uncompromising performance. Unique features such as simultaneous use of local and remote temperature probes, programmable hysteresis and audible alarm with silence timeout, illustrate the sensor’s flexibility in installation, programming and operation.