Zoom Cameras

​​​​​​​​​​​

HZC-363 Zoom Camera

Honeywell introduces HZC-363, a high resolution x36 optical zoom camera with intelligent icore™ DSP, which is developed based on Honeywell’s enriched and professional video surveillance knowledge to produce outstanding image. HZC-363 camera is equipped with true day/night and digital noise reduction which bring excellent performance even under low lighting conditions. In addition, wide dynamic range overcomes natural light limitation and provides clear picture where illumination contrast is large.<br/><br/>
Placing in indoor or outdoor housing, HZC-363 is suitable for large scale surveillance occasions. Motion detection and privacy masking features provide strong and highly efficient video surveillance. Zoom in and out can be easily operated by RS-422/485 remote connection with various type of protocols.
Honeywell introduces HZC-363, a high resolution x36 optical zoom camera with intelligent icore™ DSP, which is developed based on Honeywell’s enriched and professional video surveillance knowledge to produce outstanding image. HZC-363 camera is equipped with true day/night and digital noise reduction which bring excellent performance even under low lighting conditions. In addition, wide dynamic range overcomes natural light limitation and provides clear picture where illumination contrast is large.

Placing in indoor or outdoor housing, HZC-363 is suitable for large scale surveillance occasions. Motion detection and privacy masking features provide strong and highly efficient video surveillance. Zoom in and out can be easily operated by RS-422/485 remote connection with various type of protocols.

HZC-252 Zoom Camera

<b>HIGH RESOLUTION X25 OPTICAL ZOOM CAMERA/MODULE</b><br/><br/>
Honeywell introduces HZC-252, a high resolution x25 optical zoom camera with intelligent icore™ DSP, which is developed based on Honeywell’s enriched and professional video surveillance knowledge to produce outstanding image. HZC-252 camera is equipped with true day/night and digital noise reduction which bring excellent performance even under low lighting conditions. In addition, wide dynamic range overcomes natural light limitation and provides clear picture where illumination contrast is large.<br/><br/>
Placing in indoor or outdoor housing, HZC-252 is suitable for large scale surveillance occasions. Motion detection and privacy masking features provide strong and highly efficient video surveillance. Zoom in and out can be easily operated by RS-422/485 remote connection with various type of protocols.
HIGH RESOLUTION X25 OPTICAL ZOOM CAMERA/MODULE

Honeywell introduces HZC-252, a high resolution x25 optical zoom camera with intelligent icore™ DSP, which is developed based on Honeywell’s enriched and professional video surveillance knowledge to produce outstanding image. HZC-252 camera is equipped with true day/night and digital noise reduction which bring excellent performance even under low lighting conditions. In addition, wide dynamic range overcomes natural light limitation and provides clear picture where illumination contrast is large.

Placing in indoor or outdoor housing, HZC-252 is suitable for large scale surveillance occasions. Motion detection and privacy masking features provide strong and highly efficient video surveillance. Zoom in and out can be easily operated by RS-422/485 remote connection with various type of protocols.