IS-4500 IP Video Door Phone

The Honeywell IS-4500 is a stylish TCP/IP based Video Door Phone system delivering the flexibility and control required for high quality property complex visitor management, property protection, intercom, message service and elevator control.

The IS-4500 IP Video Door Phone is designed with ‘Elegant White’ and built into an aluminum body with a 7" capacitive multi-touch screen. It is outfitted with flat vandal resistant glass panel and user-friendly graphical interface which delivers a high quality video identification. Meanwhile, it fits seamlessly on the wall: users won’t see any screws either in the front or from the side angle, making the flush mounting almost perfect.

The IS-4500 features its stylish, distinctive exterior design and high quality materials, bringing a truly secure living environment for house owners. The IS-4500 can also be integrated with other Honeywell smart home products to provide a uniquely expandable solution for intelligent communities.

  • Features
  • Specifications
  • Download