Active Alert

INTELLIGENT VIDEO ANALYTICS

Honeywell"s Active Alert® video analytics suite of products enables enhanced security and surveillance solutions by automatically monitoring video for specific people, vehicles, objects, and their associated behavior within a camera view. Active Alert can provide real time alarms based on user defined rules to detect abnormal or suspicious behavior without the need for human supervision. This powerful capability enhances both manned and unmanned operations by working 24/7, reducing the amount of video data operators must review, and enabling a high level of monitoring for any size video system.

Honeywell Active Alert software is accurate and high performing and is capable of monitoring and analyzing the behavior of up to 20 objects per camera view, both indoors and outdoors. Honeywell Active Alert is offered in three packages including a base, standard and premium package, each of which enables a different set of detectable behaviors.

  • Features
  • Specifications
  • Download