Magic Card Printers

Rio™ Card Printer (PBVP35)
Built tough to withstand the hard work of high throughput jobs, but also ideal for low duty-cycle applications. Downloads and prints a single-sided full color card image (YMCKO) in less than 20 seconds using advanced bidirectional USB or parallel port.

Tango™ Double-Sided Card Printer (PBVP35DO)
The leading printer for high volume printing applications. The Tango™ downloads and prints a double-sided, full color image in 40 seconds using advanced bi-directional USB or parallel port. Prints double-sided YMCKOK in around 30 seconds.

Alto™ Card Printer (PBVP43)
The smallest and lightest in its class. This secure, entry-level, handfed printer downloads and prints a full color, edge-to-edge image in 30 seconds and features a HoloKote® RFID Custom Key™ facility.

Sicura™ Laminator (PBVP35LAM)
Applies a tough, polyester overlaminate onto pre-printed cards to protect against physical damage and tampering. Overlaminate can feature a custom hologram logo. The Magicard™ Sicura™ can be used in tandem with Rio™ and Tango™ printers or as a stand-alone laminator with the Alto™.

  • Features
  • Specifications
  • Download