PR-PROX-PNT

Stand-Alone Proximity Access Reader/Controller

The PR-PROX-PNT reader has a small, attractive design and all of the electronic components are potted making it ideal for both indoor and outdoor applications.

The PR-PROX-PNT reader accepts 5-16 volts, meeting most voltage requirements. The PR-PROX-PNT is available with either Wiegand interface or clock-and-data magnetic stripe interface. The 5-volt capability allows existing swipe-type access control installaitons to be easily upgraded to proximity technology simply by changing the existing reader heads and cards.

This reader offers high reliability, consistent read range characteristics, and low power consumption in a single; easy-to-install package. The PR-PROX-PNT is designed for mounting directly on metal with no change in read range performance.

  • Features
  • Specifications
  • Download