5808W3

Honeywell’s 5808W3 is a 3V lithium powered, photoelectronic smoke/heat detector with a built-in wireless transmitter. It is intended for use with any 5800 Series Wireless Receiver/Transceiver for residential installations (for commercial installations, the 5881ENHC or the 5883H receiver is required). The transmitter can send alarm, tamper, maintenance (w control panels are equipped to process maintenance sign and battery condition messages to the system’s receiver. Smoothing algorithms minimize nuisance alarms by smoothing out short term spikes from dust and smoke – virtually eliminating nuisance alarms.

Since there are no holes to drill or wires to run, you can preserve the beauty of the building while protecting it. The 5808W3 is an ideal smoke detector for those difficult to wire locations, applications where room aesthetics are critical, or where hazardous materials exist. All models also feature a restorable, built-in, fixed temperature (135°F) thermal detector that is also capable of sensing a pre-freeze condition if the temperature is below 41°F.

  • Features
  • Specifications
  • Download