WIN-PAK PRO Central Station

Sustaining growth and staying ahead of the competition are the greatest challenges facing security dealers today. Honeywell has listened to these concerns, and in response has designed a fresh approach to meeting the security, video and access control needs of our dealers. Honeywell’s new WIN-PAK™ PRO Central Station access control product provides a cost effective and easy-to-manage security solution for businesses, while providing security dealers with multiple recurring revenue streams.

WIN-PAK PRO Central Station is a departure from traditional access control systems. WIN-PAK PRO Central Station removes the hassle of installing software, managing operating systems, computer compatibility problems and dealing with virus protection. The total cost of ownership is reduced to a manageable service fee, which results in a higher closing rate and more recurring revenue.

While meeting the needs of customers, WIN-PAK PRO Central Station also provides an opportunity for dealers to increase their monthly recurring revenue. WIN-PAK PRO Central Station includes options like remote digital video monitoring and access control management functions.

Customized reports by account can be created and scheduled to run hourly, daily or weekly. Alarms, events and reports can be sent to email, cell phone or any enabled device. Remote photo-ID badging tools provide a continuous revenue stream through card production and an Internet portal option for customers allows access via any web browser.

Advanced operator actions like alarm routing, keyboard shortcuts, floor plan graphic displays and remote digital video monitoring provide powerful support. For customers that would like to have local control over their system, WIN-PAK PRO Central Station offers a web enabled interface to their account. Customers can access their information live using any standard web browser interface. Capabilities include running predefined reports, adding and deleting users, managing time schedules and more.

Flexible database architecture uses the Microsoft® Data Engine (MSDE 2000) or optional SQL Server 2000 available. Supported operating systems are Microsoft Windows® 2003 Server, Windows XP Professional SP2, Windows 2000 Professional or Windows 2000 Server.

  • Features
  • Specifications
  • Download