HIPTZ-1181W 720P 18x IP H.264 All-in-One PTZ Camera

720P 18x IP H.264 All-in-One PTZ Camera

Honeywell HIPTZ-1181W is an IP based all-in-one PTZ camera that integrates a zoom block camera and an IP66 rated aluminium pan/tilt head with wide rotation angle into one compact system. It is an ideal solution for city surveillance, traffic monitoring, borders and other critical infrastructures.

HIPTZ-1181W delivers high definition 720P (1280 x 720P) resolution at up to 25/30 fps. It also supports multiple simultaneous video streams which can be compressed in H.264 and MJPEG formats. By applying the H.264 video compression technology, the HIPTZ-1181W streams high quality images at optimized bandwidth to reduce data volume and save storage space.

Featuring 360° horizontal rotation and -60° to +45° tilt range at high speed rate, the HIPTZ-1181W provides a much wider and more flexible viewing angle than traditional PTZ dome cameras, and is capable to respond quickly to capture the emergency scene. The 18x zoom lens delivers a full picture of the area under surveillance in optimal width and depth.

With IP66 housing, the HIPTZ-1181W is ideal for outdoor security and surveillance applications. The built-in wiper, two-layer shield and thermal-resistant housing guarantee sharp and detailed images to be captured even under the harshest surroundings.

  • Features
  • Specifications
  • Download