HIDC-P-0100EV

D1 and SVGA H.264 Vari-Focal IP Fixed Dome

Honeywell HIDC-P-0100EV network camera combines world-class imaging and camera technology with the IP networking innovation, providing streaming images in 25/30 frame per second (fps) in D1 and SVGA resolution. The HIDC-P-0100EV delivers high quality images, making it an ideal choice for critical facilities to apply advanced surveillance standard.

The HIDC-P-0100EV integrates the camera and lens in one ultracompact single unit for fast and easy installation. The H.264 high profile compression format saves network bandwidth and storage. The 3.3–12mm vari-focal lens allows the field of view to be adjusted to match the scene requirements.

The HIDC-P-0100EV is equipped with built-in Power over Ethernet (IEEE 802.3af), which allows power to be supplied to the camera using the network, eliminating the need for a separate power supply and reducing the cost of installation. For additional installation flexibility, the HIDC-P-0100EV can also be powered with DC 12V and AC 24V.

  • Features
  • Specifications
  • Download