Acuix IP PTZ

Honeywell’s ACUIX™ IP PTZ dome offers the latest in digital video surveillance. ACUIX IP is the combination of world-class video and leading-edge IP networking technologies to provide streaming MPEG-4 images in 4CIF, 2CIF, and CIF resolutions with rates up to 30 frames per second (25 fps for PAL systems).

The ACUIX IP PTZ dome offers multiple housings and high-resolution, auto-focus cameras for virtually any application. The color camera is available with an 18X zoom lens with 470 TVL (460 TVL PAL) of resolution. The Wide Dynamic Range (WDR) and True Day/Night (TDN) models feature 18X, 26X and 35X zoom lenses with up to 540 TVL (530 TVL PAL) of resolution. The 35X model also includes electronic stabilization for improved image quality in unstable mounting situations.

ACUIX IP uses Honeywell technology for camera sabotage detection, field upgradable firmware and backup of all camera settings. Camera sabotage detection notifies the user when a camera has been blinded or vandalized, ensuring the integrity of the video and alerting the user to a live event or system problem disrupting the video stream. Honeywell’s technology also allows users to remotely upload firmware to all domes and permits secure storage of all camera settings such as labels, presets, tours and privacy zones.

  • Features
  • Specifications
  • Download