HDCS

Honeywell Security introduces HDCS – a new multi-DVR central management system for HD series embedded DVR.

HDCS represents the new generation DVR central management software, connecting multiple devices for video surveillance. Featuring a user-friendly interface, HDCS can be used for device add-on, configuration, status monitoring, alarm, video live view and recording, as well as E-map central management system. By connecting the 4-channel network decoder HD-NDE-4010 to the system, HDCS can switch any stream from DVR to video wall for live monitoring and control PTZ online.

This intelligent system also features device auto search and configuration functions which enhance efficiency on monitoring. HDCS supports 36 live view windows in one single screen and up to 144 window extension which is ideal for medium to large scale video surveillance system – particularly for analog to digital migration. HDCS efficiently develops a cost-effective and high performance video system by utilizing the network and its advanced functionalities.

  • Features
  • Specifications
  • Download