7810iR-ENT

Internet / Intranet Receiver
Honeywell’s 7810iR-ENT receiver provides a private network solution combined with the capability to process Internet communications. The 7810ir-ENT Enterprise receiver is capable of monitoring 7845i-ENT Intranet communications within a local area network. The 7810iR-ENT provides a local secure monitoring point for a private network LAN.

The 7810iR-ENT can be easily installed in conjunction with an Honeywell receiver or directly interfaced with the central station automation package. The 7810iR-ENT receiver has an easy-to-use touchscreen that provides a clear and simple user interface. It offers affordable and secure Intranet and Internet monitoring solutions.

The 7810iR-ENT may utilize the Internet to receive signals from any device capable of AlarmNet communications. In this configuration, the AlarmNet Control Center will route signals from AlarmNet subscribers to the 7810iR-ENT. The AlarmNet Control Center is fully redundant and monitored 24 hours a day, seven days a week. AlarmNet has the ability to route messages using the AlarmNet-A, AlarmNet-M, AlarmNet-i and 800 Plus networks; all of which provide true redundancy and the highest reliability in message delivery.

  • Features
  • Specifications
  • Download