HJC5000

Video Matrix Keyboard
Honeywell’s UltraKey Lite® keyboard is an industry-leading design for reliable, user-friendly control of video management systems. It works on both the MAXPRO-Net and VideoBloX Matrix controllers to provide a uniform user interface regardless of system controller.

Dedicated DVR/NVR buttons are programmable for device control. Laser cut keys with blue backlight provide a fade free, familiar QWERTY keyboard feel, and the rubber wrist pad is user replaceable. Multiple control interfaces include TCP/IP, RS232, RS422 and RS485 through convenient RJ45 connector. A breakout box is available to convert to screw terminal or DB9 for RS232, and a USB port is also available for future connection options. The DC power supply connector uses a unique twist-lock mechanism to prevent accidental unplugging. Power over Ethernet (PoE) option is also available.

The UltraKey Lite has a two-line LCD that offers system feedback and simple keyboard configuration, and a 3-axis variable speed joystick with twist zoom controls variable speed PTZ mechanisms. The addition of focus controls on the left and right of the joystick allows either left or right-handed persons to use the controller effortlessly.

  • Features
  • Specifications
  • Download