HIVDC-P-1100EIRV

1.3M/720P High Definition H.264 IP Vandal-Proof IR Dome Camera

Honeywell HIVDC-P-1100EIRV network camera combines world-class imaging and camera technology with the IP networking innovation, providing streaming images in 60 frame per second (fps) in 720P resolution. With such advanced resolution projection, the HIVDC-P-1100EIRV delivers ultra high quality images, making it an ideal choice for critical facilities to apply advanced surveillance standard.

The HIVDC-P-1100EIRV integrates the camera and lens in one ultra-compact vandal-proof unit for fast and easy installation. Featuring H.264 high profile compression format, the HIVDC-P-1100EIRV saves network bandwidth and storage even for high frame rate recording.

The 3.3–12mm vari-focal lens allows the field of view to be adjusted to match the scene requirements. At low illumination or complete darkness, the HIVDC-P- 1100EIRV uses 12 built-in LEDs to provide useable black and white video with a viewing range of up to 15m from the camera.

The HIVDC-P-1100EIRV is equipped with built-in Power over Ethernet (IEEE 802.3af), which allows power to be supplied to the camera using the network, eliminating the need for a separate power supply and reducing the cost of installation. For additional installation flexibility, the HIVDC-P-1100EIRV can also be powered with DC 12V and AC 24V.

  • Features
  • Specifications
  • Download