HICC-P-0100EIRV

D1 and SVGA H.264 Vari-focal IR Network Bullet Camera

Honeywell HICC-P-0100EIRV network camera combines world-class imaging and camera technology with the IP networking innovation, providing streaming images in 25/30 frame per second (fps) at D1 and SVGA resolution. The HICCP- 0100EIRV delivers high quality images, making it an ideal choice for critical facilities to apply advanced surveillance standard. The HICC-P-0100EIRV integrates the camera and lens in one ultra-compact unit for fast and easy installation. The H.264 high profile compression format saves network bandwidth and storage.

The Vari-focal auto iris lens allows the field of view to be adjusted to match the scene requirements. At low illumination or complete darkness, the HICC-P- 0100EIRV uses built-in IR LEDs to provide useable black and white video with a viewing range of up to 20m from the camera.

The HICC-P-0100EIRV is equipped with built-in Power over Ethernet (IEEE 802.3af), which allows power to be supplied to the camera with IR LEDs using the network, eliminating the need for a separate power supply and reducing the cost of installation. For additional installation flexibility, the HICC-P-0100EIRV can also be powered with DC 12V and AC 24V.

  • Features
  • Specifications
  • Download