Video Management System
Honeywell’s MAXPRO® VMS (Video Management System) controls multiple sources of video subsystems in a facility to collect, manage and present video in a clear and concise manner. MAXPRO VMS intelligently determines the capabilities of each subsystem across various sites, allowing video management of any analog or digital video device through a unified configuration and viewer. The subsystems can be analog matrix switches or digital/network video recorders allowing any analog or digital input to be viewed on analog or digital monitor. These subsystems can range from Honeywell and 3rd party matrix switchers and Honeywell and 3rd party DVR/NVR's.

MAXPRO VMS is ideal for facilities requiring at-risk critical infrastructure protection such as airports, seaports, large multi-site commercial buildings, casinos, and other high-profile facilities. It is the perfect client-server video management solution for locations requiring the use of both digital and analog technologies.

  • Features
  • Specifications
  • Download