Indala Readers

Indala® ’s high-quality line of 125 kHz FlexPass® Readers combines intelligent programming technology with a range of stylish cover designs. The FlexPass portfolio includes mullion, wall switch, mid-range, long range and keypad readers as well as credentials.

The Classic reader is uniquely designed to replace a Wiegand reader. The dimensions are the same as the Classic Wiegand Swipe reader and the mounting holes match up as well.

The Slim reader is ideal for mounting on door frames.

The Wall Switch reader is similar in size to most US switch plates and can be mounted on a single gang box.

The Mid-Range reader is designed for application requiring a longer read range. The Mid-Range reader can be mounted on both US single and double gang boxes.

With its sleek, modern design and vandal-resistant construction, the new FlexPass Heavy-Duty Keypad combines both a proximity reader and keypad in one small, attractive package. It is designed to mount on a wall box or a flat surface. Its rugged construction of (fully potted) PC/ABS Copolymer material is virtually indestructible and, therefore, it provides a longer life and better value for the end user.

The Long Range Reader is ideal for parking applications, and situations that require longer read ranges. The Long Range Reader matches the Arch design, and is suitable for both indoor and outdoor applications.

  • Features
  • Specifications
  • Download