Honeywell Security Malaysia Provides Integrated Security Solutions for Kapar Energy Venture (KEV) Sdn Bhd Malaysia

Description

The Project

Kapar Energy Venture Sdn Bhd (KEV) is one of the earliest power generation infrastructures ever exist in Malaysia. Being one of the most important power producers who serves the nerve of Malaysia economy zone - the Klang Valley, KEV faces many challenges in both business and social commitment. In order to maintain smooth operation and reduce downtime, one of the critical tasks of the KEV administration is to secure the entire facilities from unwanted intrusion which often causes both safety and financial losses.

Honeywell Security Solutions & Benefits

WIN-PAK™ Pro 2005, VideoBloX Matrix and Fusion DVR is the clear winner with KEV!

KEV has chosen Honeywell solutions simply because of the integration capability of Access, Matrix and DVR into a single platform that allows KEV to manage the entire system with single user interface. This solution help KEV reduces the number of operators and training hours and increases the effectiveness of security officers to respond to any incident and event spotted by both Access Control & Surveillance System.

Another crucial factor of Honeywell Security being chosen is that no other vendor has come close to providing one-stop solution for their project. KEV refused integration solution with products from different vendors, which has proven in many previous projects to end up with numerous technical issues during and after the implementation.

The Client

KEV is one of and the largest Independent Power Producers (IPP) in Malaysia at this moment with maximum capacity of 2,420 Megawatt. KEV is currently working on Phase II security improvement project. Honeywell is again the preferred solution partner to provide the solution to be integrated to the existing Honeywell system.